Update : 2020/07/01
PATLITE THAILAND CO., LTD.
PATLITE has provided an array of products ranging from wireless data-acquisition systems, programmable signal towers, IO-Link and POE-enabled devices, and continues to deliver safety, security and comfort to workplaces and facilities throughout the world.
Address
Olympia Thai Tower, 15th Floor 444 Ratchadapisek Road Samsennok, Huay Kwang Bangkok 10310, Thailand
Website
NHL-3FV2/NHP-3FV2 (Network Monitor Signal Tower with MP3)
Monitor your network and be notified in real-time of predesignated events and device failures via visual and voice annunciator signals, and email alerts.
[Effortless Device Setup]
- The digital inputs on the NH-3FV2W allows users to link devices not compatible with the cloud.
- The Azure Device Template allows users to easily configure user-specific parameters and other properties of the NH-3FV2W.
[Reliable and Accessible]
- The Azure IoT Central is a highly secure platform that enables remote device management and data collection.
LR6-IL (IO-Link Signal Tower)
Standardize your signaling interface. The PATLITE IO-Link Signal Tower installs and configures seamlessly through your IO-Link interface. IO-Link is a standardized IO technology (IEC 61131-9); fieldbus-neutral, point-to-point communication, universal interface.
- Seamlessly integrates with IO-Link masters. Learn more about IO-Link at io-link.com.
- Built-in 5-pin M12 connector for quick and easy installations.
- Select any combination of solid colors, multi-color, and clear globe LED units.
- Audible alarm and Wireless Data Acquisition System are available as options.
- A modular body construction makes configuring LED units and optional parts easy.