Update : 2021/01/22
Schunk Intec Pte Ltd
The world's competence leader for gripping systems and clamping technology and leading technology supplier of robots and production machines.
Address
25 International Business Park #03-51/52 German Centre Singapore 609916
Website
Co-act EGP-C40-N-N-ASSISTA
Electric 2-finger parallel gripper certified for collaborative operation with actuation via 24 V and digital I/O
- Communication interface: digital I/O
- Stroke per jaw: 6 mm
- Min. gripping force: 35 N
- Max. gripping force: 140 N
- Power supply: 24 V DC
- Max. total current: 2 A
Tool Changer System
Automated tool change with precision
When changing grippers, tools and other effectors, the appropriate robot accessories can also significantly reduce manual work or even entirely replace it. While an experienced operator would take ten to thirty minutes to manually re-equip a pneumatic effector, the SCHUNK quick-change system can reduce the time for this procedure to a few seconds, with merely locking and unlocking taking merely a matter of milliseconds.
Our performance promise. Your benefits.
- Easy assembly usually without additional adapter plate due to ISO flange
- Technically mature locking systems
- Change system for every application
Quick-change Pallet Systems
VERO-S from SCHUNK is the modular quick-change pallet system for very fast and extremely precise conversion of workpieces, clamping devices or other equipment on modern machining centers.
Our performance promise. Your benefits.
- Sophisticated modular system
- More than 1,000 variants for workpiece clamping
- Individually configurable
- High pull-down forces
- Very high repeat accuracies