Update : 2021/06/01
AMETEK (THAILAND)
High precision & customizable displacement measurement sensors for factory automation with Mitsubishi Electric devices
Address
89/45 Moo.15, Enterprise Park, Bangna-Trad road, Bangkaew, Bangplee, Samutprakarn 10540, Thailand
Tel: +66 2 012 7500
Mobile: +66 92 087 9222
Contact name: Mr Hidenao Tanaka
Email: hidenao.tanaka@ametek.com
Orbit ® Digital probe - pencil type
Orbit ® Digital probe - pencil type provides variety of pencil type probes which is suitable for customer's application.
[Features]
- Measuring range : 0.5 mm - 30 mm
- Actuation : Spring, Pneumatic, Vacuum
- Body length : Minimum 26mm (0.5 mm range)
- Tip force : 0.03 - 1.0 N
- Accuracy : up to 0.2 micro meter
- Repeatability : up to 0.05 micro meter
- Resolution : up to 0.01 micro meter
Orbit ® Digital probe - special type
Orbit ® Digital probe - special type provides variety of unique probes which is suitable for customer's application.
[Features]
- Measuring inside diameter and complex point directly
- Measuring range : 0.5 mm - 10 mm
- Actuation : Spring, Pneumatic
Orbit ® Digital displacement sensor
Orbit ® Digital displacement sensor - provides wide measuring range options with economical price.
[Features]
- Measuring range : 3 mm - 300 mm
- Linearity : up to 0.2% (full scale)
- Body diameter : 9.512 mm, 19 mm
Orbit ® Non contact laser
Orbit ® Non contact laser - Non contact laser will offer the measurement of soft / fragile material which mark / damage prevention is needed.
[Features]
- Measuring range : 2 mm - 200 mm
- Linearity : +/- 0.02 % (full scale)
- Available to use laser with contact probe in single network
Orbit ® Air Gauge Module
Orbit ® Air Gauge Module is the interface module to bring Air gauge head to Orbit ® network. Air Gauge's reading value can be interfaced to PC or PLC.
[Features]
- Mastering by PC software or onboard display
- Easy connection to PC and PLC
- Resolution : 0.1 micro meter
- Type : A type (Display on module) , B type (no display on module)
Orbit ® special interface module
There are 5 special interface module which connect Orbit ® network and 3rd party or outside of network.
- AIM : Analogue Interface Module - receiving 3rd party's analogue sensor output
- EIM : Encoder Input Module - receiving rotary / linear encoder output
- DIOM : Digital Input Output Module - working as input / output port of Orbit ® network
- DIM : Digimatic Interface Module - receiving digimatic protocol
- SGIM : Strain Gauge Interface Module - receiving strain gauge / load cess output
PLC interface module - PIM
PLC interface module provides multiple protocol communication capability to PLC.
[Features]
- max 150 sensors in single network
- multiple protcols capability : MODBUS RTU, MODBUS TCP, Ethernet/IP, Profinet, EtherCAT
PLC interface module - ACS
ACS provides simple and economic solution for PLC network.
[Features]
- SI100 : Single channel compact display. Integrated I/O port. Serial communication capability by RS232/Modbus RTU
- SI200 : 2 channels compact display. Integrated I/O port. Serial communication capability by RS232/Modbus RTU
- SI400 : 4 channels compact display. Integrated I/O port. Serial communication capability by RS232/Modbus RTU
- SI1500 : Single channel display. Integrated I/O port. Serial communication capability by RS232
- SI3500 : 2 channels display. Integrated I/O port. Serial communication capability by RS232
- SI5500 : Multi channel display (max 31). Integrated I/O port. Serial communication capability by RS232. Math programming available.