Update : 2021/10/08
SESTO Robotics
SESTO Robotics is a leading provider of Autonomous Mobile Robots (AMR) and applications for the automation of delivery and material handling processes. Our proprietary operating system brings cutting edge intelligence and tasking capabilities to your intralogistics needs.
Address
6 Penjuru Cl, Singapore 608614
Website
SESTO Magnus
SESTO Magnus is a bi-directional, compact Autonomous Mobile Robot that is able to carry payloads up to 300kg despite its compact size. Having the highest payload rating in its compact class, SESTO Magnus is specially built for self navigation in space-scarce facilities with obstacle detection capabilities. Powered by SESTO’s proprietary user-friendly interface, factory operators can easily deploy SESTO Magnus for material transportation using a tablet or laptop.
SESTO Prime
SESTO Prime automates the handling and transfer of Front Opening Unified Pod (FOUP) in the semiconductor manufacturing process. SESTO Prime’s 7-axis robot arm provides high freedom of movement even in tight spaces and accurately picks and drop off FOUPs between tooling machines, stockers and multi-tiered smart racks.