Update : 2022/06/23
Kyouei Co., Ltd.
Kyouei has 15 years of experience in measurement and control in Industrial Automation.
Now we bring our expertise and IoT technology to help our customers, across a wide range of application that IoT solution can solve, within buildings and industrail manufacturing environments.
Address
370/11, 370/8 Suphattra Building, 1st, 4th Floor, Rama 9 Road, Bangkapi, Huaykwang, Bangkok Thailand 10310
Website
Xserver.IoT Gateway and AVREPORTER Energy & Information Management software
Easy to integrate your data with Xserver IoT Gateway into the Cloud and On-Premises applications.
When deploying AVREPORTER you will be able to reduce costs by detecting areas of high energy consumption. Once your energy management strategy is established you can monitor and manage the energy efficiency targeting process anytime from anywhere.
As an added value you will also gain access to a highly dedicated product and project support service.
AirGate Wireless Modbus Gateway
AirGate-Modbus is a gateway designed to create a network of wireless sensors.
It can be used as extender of Modbus RS485 network and offers flexibility and scalability for the various networks inside facilities. It has long range wireless communication, reaching up to 3200 feet (1000m).
Operating through own NOVUS-Air wireless network protocol (802.15.4), AirGate-Modbus is independent from the IT customer infrastructure.
The communication has secure data traffic, ensured by 128-bit encryption, and uses available frequency bands of less interference, providing stability and reliability in the communication link. Easy installation, configuration and diagnostics make the AirGate-Modbus an outstanding product for field commissioning.