Factory Automation

Update : 2022/06/23

SICK (THAILAND) CO., LTD

Device Partner

SICK - one of the world's leading producers of sensors and sensor solutions for industrial applications. SICK is a technology and market leader in Factory and Logistics Automation as well as Process Automation.

Address

100/18 Vongvanit Building B, 12A Floor, Rama9 road, Huaykhwang, Bangkok 10310

nanoScan3 - Safety laser scanners

nanoScan3 is the smallest safety laser scanner from SICK. It is perfectly suited for the protection and localization of mobile platforms. Thanks to the reliable safeHDDM ® scan technology, it delivers high-precision measurement data and is extremely resistant to light, dust or dirt. The easy operation of the Safety Designer configuration software and the smart integration options of the nanoScan3 offer a high level of flexibility for any application while also saving time. The nanoScan3 therefore offers the highest level of performance and availability in a compact housing, thereby securing system productivity.
https://www.sick.com/ch/en/safety-laser-scanners/safety-laser-scanners/nanoscan3/c/g507056 Open new window

Flexi compact

The Flexi Compact safety controller is based on a future-proof technology platform and can be programmed via software. Thanks to its modularity, it can be optimally configured for a wide range of application requirements and its compact construction enables it to be installed in a space-saving manner. Flexi Compact is characterized by its high usability: planning and commissioning is fast and easy using the intuitive Safety Designer configuration software and a user-friendly housing. Diagnostics data is available up to the cloud via common fieldbus systems. Faster production startup, increased machine availability, and extended functions such as safe series connection with Flexi Loop increase productivity and efficiency throughout the machine life cycle.
https://www.sick.com/ch/en/senscontrol-safe-control-solutions/safety-controllers/flexi-compact/c/g547438 Open new window

SIM1000

Sensor Integration Machine (SIM)– part of the SICK AppSpace eco-system – is opening up new possibilities for application solutions. The portfolio features a scaled range of processing power levels, sensor connection numbers and functions which include the IO-Link sensor hub up to the high-performance Sensor Integration Machine. Data from SICK sensors and cameras can thereby be merged, evaluated, archived and transmitted. The SIMs offer suitable solutions for all applications, even in the context of Industry 4.0.
https://www.sick.com/ch/en/sensor-integration-machine/sim10xx/sim1000-0p0b110/p/p660819 Open new window

Lidar-Loc 2 with Virtual Line Navigation

LiDAR localization solutions from SICK enable the position determination of mobile platforms based on natural surrounding contours. These solutions can be adapted flexibly to the respective purpose, especially with the help of individual feature extensions. The wide range of sensors and computing units from SICK ensure scalability and modularity of the localization solution.
Virtual Line Navigation enables functionality upgrade of LiDAR localization for simplified navigation functions based on physical and/or virtual tracks and codes.
https://www.sick.com/ch/en/localization-and-positioning-solutions/lidar-localization/lidar-loc/lidar-loc-2/p/p666800?ff_data=JmZmX2lkPXA2NjY4MDAmZmZfbWFzdGVySWQ9cDY2NjgwMCZmZl90aXRsZT1MaURBUi1MT0MgMiZmZl9xdWVyeT0mZmZfcG9zPTImZmZfb3JpZ1Bvcz0yJmZmX3BhZ2U9MSZmZl9wYWdlU2l6ZT0yNCZmZl9vcmlnUGFnZVNpemU9MjQmZmZfc2ltaT05NC4w Open new window
https://www.sick.com/ch/en/localization-and-positioning-solutions/lidar-localization/lidar-loc/virtual-line-navigation/p/p666801 Open new window