Factory Automation

Update : 2024/04/23

TAKEBISHI CORPORATION

Software Partner Device Partner

Since our establishment in 1926, Takebishi has grown by providing mainly products of Mitsubishi Electric Corporation.
On the other hand, as a vendor of OPC servers and IoT gateways, we also provide industrial solutions.

Singapore Distributor: Le Champ(TAKEBISHI Group)
Sales Contact person:Ryoji Hozumi
Mobile:+60-12-238-8713 | email: r.hozumi@lechamp.com.sg

Address

29, Mameda-cho, Nishi-kyogoku, Ukyo-ku,Kyoto,Japan 615-8501

DeviceXPlorer OPC Server

DeviceXPlorer OPC Server is OPC server software that provides "connectivity" with control devices such as PLCs, machine tools, and robots that operate at manufacturing sites. Through various networks such as Ethernet, it provides communication functions with all kinds of control devices and bridges data to various applications.

DeviceGateway

DeviceGateway is a unit which collects data in production sites and bridges the flow of data to IoT services.
Enables easy connection from a web browser, which allows for speedy system construction.

DeviceXPlorer Data Logger

DeviceXPlorer Data Logger is OPC supported data logging software which collects and monitors the data from production equipment.

OPC Spider

OPC Spider is a software solution which enables integration of systems, databases and production equipment without the use of coding.
The intuitive operation does not require any special skills, and reduces the time spent developing and maintaining systems.

DeviceXPlorer RecSync

DeviceXPlorer RecSync is a software which records anomaly events that occur in production equipment when used together with Axis Communication Network cameras.