Update : 2024/04/23
PBA Systems
PBA Systems focuses on Direct Drive Technology and Precision Motion Solutions for Industrial Automation applications. PBA Systems is an ISO 9001:2015 certified company (Cert No. 2016-1-0962) and part of PBA Group of Companies, known for our proprietary robotics and automation technologies.
Headquartered in Singapore, with advanced manufacturing and technology centres in Singapore, Taiwan, Japan, Korea, Malaysia, Thailand, China, etc., we possess the capabilites to provide customised and swift automation solutions for global customers and systems partners.
Address
PBA Building 505 Yishun Industrial Park A, Singapore 768733
Website
Direct Drive Motors
A comprehensive range of ironcore, ironless, and ARC motor technologies for unparalleled force, precision, and versatility. Ironcore motors offer an affordable high-force solution to demanding linear applications with an anti-cogging effect, compared to traditional iron core linear motors.The DX series ironless patented overlapping winding forcers provides excellent force density vs coil size ratio - resulting in high-force and acceleration generation for smoother motion, high stability, high precision and zero cogging in a compact-size motor which is suitable for a cleanoom environment. The ARC Series is specifically designed for angular motion with constrained Arc motion, 360 degrees or multi-turn rotation motion, to achieve exceptionally smooth, precise motion with higher accuracy & repeatability, while the PDDR Serieis is optimally designed for high-speed precise rotary applications.
Precision Linear Actuator
The PLA Actuator Series is built with enhanced specifications for high-performance production applications to improve productivity through uncompromised speed and precision. The key notable features of the PLA Actuator are compact size, high speed, high precision, and zero backlashes, especially when compared to traditional actuators with ball screws.
Precision Air Bearing Linear Actuator
The PABL actuators are the highest performance actuator available. They are ideal for demanding application where nano-positioning accuracy and geometric performance are critical. This stage provides the ultimate solution whether the application requires small, accurate steps or constant smooth velocity.
PZA-H Z Positioning Actuator
The pioneering product in our series of Z axis motion solutions, PZA-H is designed for superior vertical motion control, and space-saving systems required by AOI solutions. With low-profile design and special safety feature dual side-mounted pneumatic counterbalances to avoid damages during power failure.
Multi-Head Z Axis High-Speed Pick-And-Place Module
A superb high-speed, high-precision pick -and-place module designed for efficiently handling multiple items simultaneously in industrial automation applications. Designed with proprietary vacuum-operated end-effectors.
PAS Series PAS-XYR Alignment Module
PAS Series Alignment Module is a low-profile, 3-axis, XYθ motion, compact, miniature stage.
Ideal for closed loop short stroke positioning applications where precision, repeatability, and low speed/force ripple are of utmost importance.