Factory Automation

Network/Communication module OPC UA

OPC UA

What is OPC Unified Architecture (OPC UA)?

OPC UA is a platform-independent communications standard developed by the OPC foundation, USA.
It enables data exchange between vendor and OS neutral products, and offers secure and reliable data communications between manufacturing levels and higher-level IT systems.

Connectable to OPC UA communication

OPC UA is architecture for information exchange between an application and a device.
In a format corresponding to FX5-OPC, information is exchanged between OPC UA client (an external application or device) and OPC UA server (FX5-OPC).
Information to be exchanged is composed of objects and references as a set. The dedicated protocol constructed in TCP/IP network layers is used for information exchange.
OPC UA communication is suitable for use in all networks including the Internet due to robust end-to-end security.

Connectable to OPC UA communication

OPC UA

Model OPC UA
version
OPC UA
server profile
Connection method Compatible CPU module
FX5U FX5UC FX5UJ FX5S
FX5-OPC FX5-OPC
OPC UA
module
1.03 Micro Embedded
Device Server Profile
Ethernet *1
○
Up to 1 module
*1 *2
○
Up to 1 module
× ×
  • *1 Supported in version 1.245 or later.
  • *2 When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.
OPC UA

OPC UA and OPC CERTIFIED logos are registered trademarks of OPC Foundation.

This product includes software developed by the OpenSSL Project for use in the OpenSSL Toolkit.
( http://www.openssl.org/ open new window )
This product includes software derived from the RSA Data Security, Inc. MD5 Message-Digest Algorithm.