MELSEC iQ-F series CPU module
CPU module
Flagship model equipped with advanced built-in functions and diverse expandability
Simplifying use with renewed expansion modules!
FX5U is equipped with analog functions, communication and high-speed I/O, and can easily be expanded with expansion boards and adapters.
The high-speed system bus communication brings out the maximum performance of expansion devices equipped with intelligent functions.
| Control scale |
32 to 384 points (CPU module: 32/64/80 points)
Max. 512 pts including CC-Link, AnyWireASLINK, and Bitty series remote I/O |
||
|---|---|---|---|
| Program memory | 128 k steps (Comment and statements in separate area) | ||
| Built-in analog input/output |
A/D 2 ch 12-bit
D/A 1 ch 12-bit |
||
| Built-in SD Memory Card Slot |
Max. 16 GB (SD/SDHC memory card)
[Application] Stores device comment file and folders/files created by functions using SD memory card. |
||
| Built-in Ethernet Port |
10BASE-T/100BASE-TX
[Application]
|
||
| Built-in RS-485 port |
Conforming to RS-485 and RS-422 standards
[Application]
|
||
|
Built-in
input/output function |
Built-in positioning | 4 axes 200 kHz pulse output | |
|
Built-in
high-speed counter |
Max. 8 ch 200 kHz high speed pulse input
(FX5U-32M: 6 ch 200 kHz + 2 ch 10 kHz) |
||
Compact body packed with diverse functions
Simplifying use with renewed expansion modules!
The expansion module compatible with FX5UC is compact and easy-to-use, and helps to downsize your system.
Easily connect to the FX5 and FX3 expansion modules with the variety of conversion modules available.
| Control scale |
32 to 384 points (CPU module: 32/64/96 points)
Max. 512 pts including CC-Link, AnyWireASLINK, and Bitty series remote I/O |
|
|---|---|---|
| Program memory | 128 k steps (Comment and statements in separate area) | |
| Built-in SD Memory Card Slot |
Max. 16 GB (SD/SDHC memory card)
[Application] Stores device comment file and folders/files created by functions using SD memory card. |
|
| Built-in Ethernet Port |
10BASE-T/100BASE-TX
[Application]
|
|
| Built-in RS-485 port |
Conforming to RS-485 and RS-422 standards
[Application]
|
|
|
Built-in
input/output function |
Built-in positioning | 4 axes 200 kHz pulse output |
|
Built-in
high-speed counter |
Max. 8 ch 200 kHz high speed pulse input
(FX5UC-32M: 6 ch 200 kHz + 2 ch 10 kHz) |
|
FX5UJ with excellent cost performance that can be used in any scene
FX5UJ is equipped with various built-in functions to improve ease of use!
FX5UJ has an SD memory card slot, built-in USB (Mini-B) connector, and built-in Ethernet port as a standard.
In addition, built-in functions such as positioning and highspeed counters are included to condense various functions and ease of use.
| Control scale |
24 to 256 points (CPU module: 24/40/60 points)
Max. 256 pts including CC-Link, AnyWireASLINK, and Bitty series remote I/O |
|
|---|---|---|
| Program memory | 48 k steps (Comment and statements in separate area) | |
| Built-in SD Memory Card Slot |
Max. 16 GB (SD/SDHC memory card)
[Application] Stores device comment file and folders/files created by functions using SD memory card. |
|
| Built-in Ethernet Port |
10BASE-T/100BASE-TX
[Application]
|
|
| Built-in USB connector |
Mini-B (Data transfer speed: Max. 12 Mbps)
[Application] Connections with GX Works3 can be established with just a single cable. |
|
|
Built-in
input/output function |
Built-in positioning | 3 axes 200 kHz pulse output |
|
Built-in
high-speed counter |
4 ch 200 kHz + 4 ch 10 kHz high speed pulse input | |
Small IoT can be realized even with a simple model!
Built-in features make IoT implementation easier!
The FX5S is standard equipped with a built-in USB (Mini-B) connector and built-in Ethernet port.
This module is compact and condenses the high basic performance, such as the positioning and IoT functions, and ease of use.
This facilitates configuring user systems.
| Control scale | 30 to 60 points (CPU module: 30/40/60 points) | |
|---|---|---|
| Program memory | 48 k steps (Comment and statements in separate area) | |
| Built-in Ethernet Port |
10BASE-T/100BASE-TX
[Application]
|
|
| Built-in USB connector |
Mini-B (Data transfer speed: Max. 12 Mbps)
[Application] Connections with GX Works3 can be established with just a single cable. |
|
|
Built-in
input/output function |
Built-in positioning | 4 axes 100 kHz pulse output |
|
Built-in
high-speed counter |
4 ch 100 kHz + 4 ch 10 kHz high speed pulse input | |