Factory Automation

Controllers MELSEC-L Series

Product features -Analog/Temperature Control-

Multiple Input (Voltage/Current/Temperature) Module

Channel isolated multiple input

Channel isolated multiple input

Number of inputs: 4 channels

Input voltage: -10 to 10 V DC

Input current: 0 to 20 mA DC

Input micro voltage: -100 to 100 mV

Input thermocouple: K, J, T, E, N, R, S, B, U, L, PLⅡ, W5Re/W26Re

Input RTD: Pt1000, Pt100, JPt100, Pt50

Conversion speed: 50 ms/channel

Resolution

Voltage/Current/micro voltage: 1/20000

Thermocouple: B, R, S, N, PLⅡ, W5Re/W26Re: 0.3°C,
K, E, J, T, U, L: 0.1°C

RTD: Pt100, JPt100: 0.03°C/0.1°C, Pt1000, Pt50: 0.1°C

Analog Input Modules

Analog Input

Analog Input

Number of inputs: 4 channels
Input voltage: -10 to 10 V DC
Input current: 0 to 20 mA DC
Conversion speed: 20 µs/channel
Resolution: 1/20000

Number of inputs: 8 channels
Input voltage: -10 to 10 V DC
Conversion speed: 1 ms/channel
Resolution: 1/16000

Number of inputs: 8 channels
Input current: 0 to 20 mA DC
Conversion speed: 1 ms/channel
Resolution: 1/8000

Analog Output Modules

Analog Output

Analog Output

Number of outputs: 4 channels
Output voltage: -10 to 10 V DC
Output current: 0 to 20 mA DC
Conversion speed: 20 µs/channel
Resolution: 1/20000

Number of outputs: 8 channels
Output voltage: -10 to 10 V DC
Conversion speed: 200 µs/channel
Resolution: 1/16000

Number of outputs: 8 channels
Output current: 0 to 20 mA DC
Conversion speed: 200 µs/channel
Resolution: 1/8000

Analog I/O Module

Analog I/O

Analog I/O

Analog input specifications
Number of inputs: 2 channels
Input voltage: -10 to 10 V DC
Input current: 0 to 20 mA DC
Conversion speed: 80 µs/channel
Resolution: 1/12000

Analog output specifications
Number of outputs: 2 channels
Output voltage: -10 to 10 V DC
Output current: 0 to 20 mA DC
Conversion speed: 80 µs/channel
Resolution: 1/12000

Temperature Input Module

RTD input

RTD input

Number of inputs: 8 channels
Input RTD: Pt1000, Pt100 (JIS C 1604-2013), JPt100 (JIS C 1604-1981), Pt50 (JIS C 1604-1981),
Ni500 (DIN 43760 1987), Ni120 (DIN 43760 1987), Ni100 (DIN 43760 1987),
Cu100 (GOST 6651-2009, α=0.00428), Cu50 (GOST 6651-2009, α=0.00428)
Conversion speed: 40 ms/ch
Resolution: 0.1°C

■ Multiple/analog/temperature input features

Function Multiple input (voltage/current/
temperature) module
Analog input module Analog I/O module Temperature input module
L60MD4-G L60AD4 L60ADVL8 L60ADIL8 L60AD2DA2 L60RD8
Channel isolation ● — — — — —
AD conversion method Sampling processing ● ● ● ● ● ●
Averaging processing Time average ● ● ● ● ● ●
Count average ● ● ● ● ● ●
Moving average ● ● ● ● ● ●
Time lag filter function — — — — — —
Digital filtering function — — — — — —
Conversion speed switch function — ● — — — —
Input range extended mode function ● ● *1 ● ● ● —
Maximum value/minimum value hold function ● ● ● ● ● ●
Disconnection detection function ● — — — — ●
Input signal error detection function ● ● ● ● ● —
Input signal error detection extension function — ● *1 ● ● — —
Warning output function Process alarm ● ● ● ● — ●
Rate alarm ● — — — — ●
Scaling function ● ● ● ● ● ●
2-point sensor compensation function — — — — — ●
Shift function — *2 ● *1 — *2 — *2 — *2 ●
Digital clipping function — *2 ● *1 — *2 — *2 — *2 —
Difference conversion function — *2 ● *1 — *2 — *2 — *2 —
Logging function — *3 ● *1 — *3 — *3 ● — *3
Flow amount integration function — ● *1 — — — —
Trigger conversion function — — — — — —
Variable arithmetic function — — — — ● *4 —
Variable conversion characteristics function — — — — ● *4 —
Variable conversion characteristics function +
variable arithmetic function
— — — — ● *4 —
  • *1. Supported by models whose first five serial number digits are “13041” or later.
  • *2. Please use function blocks (FB) for the shift function, digital clipping function, and difference conversion function. The function blocks (FB) can be downloaded for free from the MELSOFT Library on the Mitsubishi Electric FA site.
  • *3. For logging, please use the data logging function of the CPU module.
  • *4. Supported by models whose first five serial number digits are “17042” or later.

■ Analog output features

Function Analog output module Analog I/O module
L60DA4 L60DAVL8 L60DAIL8 L60AD2DA2
Analog output HOLD/CLEAR function ● ● ● ●
Scaling function ● ● ● ●
Warning output function Process alarm ● ● ● ●
Wave output function ● *5 ● ● ●
Wave output step action function ● *5 ● ● ●
Variable arithmetic function — — — ● *6
Variable conversion characteristics function — — — ● *6
Variable conversion characteristics function +
variable arithmetic function
— — — ● *6
  • *5. Supported by models whose first five serial number digits are “14041” or later.
  • *6. Supported by models whose first five serial number digits are “17042” or later.

Temperature Control Modules

Thermocouple input

Thermocouple input

Temperature inputs: 4 channels

Temperature inputs: 4 channels
Heater disconnection detection function

RTD input

RTD input

Temperature inputs: 4 channels

Temperature inputs: 4 channels
Heater disconnection detection function

Function L60TCTT4 L60TCTT4BW L60TCRT4 L60TCRT4BW
Thermocouple input RTD input
Standard control ● ● ● ●
Heating-cooling control ● ● ● ●
Self-tuning function ● ● ● ●
Peak current suppression function ● ● ● ●
Simultaneous temperature rise function ● ● ● ●
Selectable sampling cycle ● ● ● ●
Temperature input mode ● ● ● ●
Temperature control mode ● ● ● ●
Heater disconnection detection function — ● — ●