Controllers MELSEC iQ-R Series Product features -CPU-
Features
General control
General control
Programmable controller CPU module
- Program capacity from 10K to 1200K steps
- R□□CPU
- CPU module embedded with network function (CC-Link IE)
- R□□ENCPU
Motion control
Highly accurate motion control by various positioning programs
Motion CPU module
- Number of control axes from 16 to 64 axes
- R16MTCPU
- R32MTCPU
- R64MTCPU
Safety control
Safety control allows cooperative work with an operator and a machine
Safety CPU module
- Program capacity from 80K to 1200K steps
- R□□SFCPU-SET
Process control
Easily replace the DCS with the programmable controller
Process CPU module, SIL2 process CPU module, Redundant function module
- Program capacity from 80K to 1200K steps
- R□□PCPU
- SIL 2-supporting CPU module
- R□□PSFCPU-SET
- Redundant function module
- R6RFM
C language programming
Execute C/C++ program with the programmable controller
C Controller module
C intelligent function module
- Execute real-time control
- R12CCPU-V
- Information processing
- RD55UP06-V
- RD55UP12-V
General programming
Control and information processing utilizing Windows ® on the base unit
MELSECWinCPU module
- Equipped with Microsoft ® Windows ® 10, a fan-less hardware design
- R102WCPU-W