Factory Automation

Controllers MELSEC iQ-R Series Product features -Network-

Ethernet interface module

The module is equipped with two ports that can be used as either a general Ethernet, CC-Link IE Controller Network (twisted-pair cable), or CC-Link IE Field Network.

List of applicable models to Simple Device Communication function

Manufacturer Device Type Model Software version
of the engineering tool
Firmware version
of the RJ71EN71
and the RnENCPU
(network part)
YASKAWA Electric Corporation Industrial robot
  • YRC1000
  • DX200
  • FS100
“1.075D” or later “56” or later
Mitsubishi Electric CR800 “1.075D” or later “56” or later
FANUC R-30iB “1.085P” or later “59” or later
UNIVERSAL ROBOTS
  • UR3e
  • UR5e
  • UR10e
  • UR16e
“1.085P” or later “59” or later
  • UR3e
  • UR5e
  • UR10e
  • UR16e
(Dashboard server)
“1.100E” or later “59” or later
NACHI-FUJIKOSHI FD Controller “1.110Q” or later “59” or later
DENSO WAVE RC8 “1.115V” or later “59”以降
RKC INSTRUMENT Temperature controller FB series
  • FB100
  • FB400
  • FB900
“1.085P” or later “59” or later
SRZ series (COM-JL)
  • Z-TIO
  • Z-DIO
“1.085P” or later “59” or later
SRZ series (COM-ME-1)
  • Z-TIO
  • Z-DIO
“1.085P” or later “59” or later
Azbil
  • NX-D
  • NX-S
  • NX-DX
  • NX-DY
“1.085P” or later “59” or later
Yokogawa Electric UTAdvanced
  • UT75A
  • UT55A
  • UT35A
  • UP55A
  • UP35A
“1.090U” or later “59” or later
Mitsubishi Electric Molded Case Circuit breaker
with measuring display unit
  • NF250
  • NF400
  • NF630
  • NF800
“1.095Z” or later “71” or later
Energy measuring unit EcoMonitorLight
  • EMU4-BD1-MB
  • EMU4-HD1-MB
“1.100E” or later “71” or later
EcoMonitorLight
  • EMU4-BD1A-MB
  • EMU4-HD1A-MB
“1.095Z” or later “71” or later
EcoMonitorPlus
  • EMU4-BM1-MB
  • EMU4-HM1-MB
  • EMU4-A2
  • EMU4-VA2
  • EMU4-AX4
  • EMU4-PX4
“1.095Z” or later “71” or later
Omron RFID system V680S series
  • V680S-HMD63-ETN
  • V680S-HMD64-ETN
  • V680S-HMD66-ETN
“1.095Z” or later “71” or later
V780 series
  • V780-HMD68-ETN-□□
“1.105K” or later “71” or later
KEYENCE Recorder
  • TR-H
  • TR-W
“1.095Z” or later “59” or later
Yokogawa Electric
  • GP10
  • GX10
“1.100E” or later “59” or later
Mitsubishi Electric Electronic Multi-Measuring Instrument ME96 series
  • ME96SSRB-MB
  • ME96SSHB-MB
“1.095Z” or later “71” or later
Omron Switch mode power supply S8VK-X “1.100E” or later “59” or later
The Japan Steel Works Injection molding machine J-ADS “1.100E” or later “59” or later
Sumitomo Heavy Industries SE-EV□ series “1.110Q” or later “77” or later
SE□ series “1.115V” or later “77” or later
TOYO INNOVEX
  • Si-6S
  • Si-6
“1.115V” or later “77” or later
Silex Technology Protocol Converter *5
  • FBR-100AN
  • FBR-100
“1.105K” or later “59” or later
SATO Barcode Printer
  • CL4NX(-J) PLUS
  • CL6NX(-J) PLUS
“1.110Q” or later “59” or later
General Purpose Library SLMP SLMP “1.115V” or later “75” or later
MODBUS/TCP Compatible Device MODBUS/TCP “1.100E” or later “75” or later

Features <sup> Easy data sharing with third-party programmable controllers without programs </sup>

  • Communication without a program
  • The Ethernet interface module allows device data exchange by parameter registration with Mitsubishi Electric programmable controllers as well as third-party programmable controllers (simple CPU communication function) *1
  • Data collection is easier without changing programs of the existing programmable controllers
  • *2. Supported by the embedded Ethernet port only.

Dual Ethernet ports support two networks

  • Multiple network compatibility
  • Equipped with two Ethernet ports, the module enables Ethernet, CC-Link IE Controller Network, and CC-Link IE Field Network communications. Different networks can be simultaneously connected to the two Ethernet ports

Access to third-party devices' information (memory area)

  • Communication without a program
  • Simple device communication function enables communication not only with Mitsubishi Electric devices but also with third-party devices (robots, temperature controllers, etc.) to obtain various information such as operation and diagnostic information
  • Reads/writes necessary data in the target device by simply selecting a command. This is useful when accessing the proprietary data in a specific device

Specifications <sup> Ethernet interface module specifications </sup>

Item RJ71EN71 *6
Transmission specifications
Data transmission speed (bps) 1G/100M/10M
Interface RJ45 connector (Auto MDI/MDI-X)
Max. frame size (byte) 1518/9022 (when jumbo frames are used)
IP version Compatible with IPv4
Sending/receiving data storage memory
Number of simultaneous open connections 128
Fixed buffer 5K words x 16 (only P1 can be used)
Socket communications 5K words × 48 (when only P1 is used), 5K words × 112 (when only P1/P2 is used)
Random access buffer 6K words × 1
Simple CPU communication ●
MODBUS ® /TCP communicationn ● *7
CC-Link IE Field/Controller Network cable specifications
Connection cable Ethernet cable (Category 5e or higher, double shielded/STP)
  • *5. For compatible devices, please refer to the manufacturer's website.
  • *6. The specifications differ for the MELSEC-Q Series-compatible Ethernet mode.
  • *7. The MODBUS ® /TCP master function is supported when used with the simple CPU communication function or predefined protocol support function.