Factory Automation

Controllers MELSEC iQ-R Series Product features -Network-

Network module

The network module lineup fulfills new needs for industrial networks: system-wide optimization including high-speed control, large capacity data management, flexible wiring, and easier setup/maintenance required in manufacturing.

Open integrated networking across the manufacturing enterprise

  • Integrates IT system information communications and real time control communications on the same network
  • Highly accurate time synchronization within ±1 µs is possible between connected stations, allowing precise time-series analysis when an error occurs
  • High-precision motion control with minimum communication cycle time of just 31.25 µs *1

High-speed, large-capacity, and highly-reliable distributed control network for controllers

  • Realizes 128K word (maximum link points) large data bandwidth and 1 Gbps high-speed communication
  • Multi-functions such as dual-loop optical network and external power supply enable highly-reliable distributed control system

Field network realizing highly-flexible wiring

  • Enables safety control and motion control as well as communications between multiple controllers and I/O control
  • Realizes flexible wiring topologies according to the layout of production lines, equipment, and devices

Network features

Networks best for each application can be selected. *2

Item
Communication cable
Ethernet
cable

Ethernet
cable

Optical fiber
cable

Ethernet
cable
Main applications
Between controllers
● ● ●
Across fields
General
control
● - ●

Motion
control
● - ●

Safety
control
● - ●
Transmission speed 1 Gbps/100 Mbps 1 Gbps 1 Gbps
Max. number of connectable stations 121 *3 120 121 *3
Mixed TCP/IP communication ● - -
Maximum link points
per network
Remote input (RX),
remote output (RY)
16384 points, 2KB - 16384 points, 2KB
Remote register (RWw, RWr) 8192 points, 16KB - 8192 points, 16KB
Link relay (LB) 32768 points, 4 KB
For extended points:
131072 points, 16 KB
32768 points, 4KB
For extended points:
65536 points, 8KB
-
Link register (LW) 16384 points, 32 KB
For extended points:
524288 points, 1024 KB
131072 points, 256KB
For extended points:
262144 points, 512KB
-
Link input (LX), link output (LY) - 8192 points, 1KB -
Max. station-to-station distance 100 m 100 m 550 m 100 m
Network topology
/overall cable distance
: Line 12000 m 11900 m - 12000 m
: Ring 12100 m 12000 m 66000 m 12100 m
: Star Depends on the
system configuration
Depends on the
system configuration
- Depends on the
system configuration
: Line and star
combination
Depends on the
system configuration
Depends on the
system configuration
- Depends on the
system configuration
  • *2. For more information about performance specifications of modules, please refer to relevant product manuals.
  • *3. Includes a master station.

Other networks

In addition to CC-Link IE-based networks, various networks are supported.

  • CC-Link
  • AnyWireASLINK
  • MELSECNET/H

The lineup also includes modules that support other open networks.

  • Ethernet-based network
  • BACnet®
  • EtherNet/IP™
  • Serial-based network
  • CANopen®
  • PROFIBUS®
  • MODBUS®
  • DeviceNet®
  • PROFINET®
  • Others
  • IO-Link
  • GP-IB

Related documents