Factory Automation

iQ Monozukuri PACKAGING Overview

FA Application Package iQ Monozukuri CONVERTING

Overview

Strongly supporting development of packaging machines with cam control and positioning compensation
Various functions speed up and facilitate system development.

Overview

iQ Monozukuri PACKAGING

This application package provides function blocks of standard packaging machine functions and sample programs (sequence programs, GOT screen data) using the function blocks.
PACKAGING can be used for controlling packaging machines and cutting machines for film, paper, boards, etc.

iQ Monozukuri PACKAGING

Difficulty in creating suitable cams for various mechanisms and adjusting cams

Automatic cam generation without complicated calculation. Cams are generated and adjusted from a GOT screen, which enables machine maintenance without connecting a personal computer.

Complicated methods of adjusting positioning compensation between work pieces

Simple approach with advanced smart conveyor technique. Positioning compensation is calculated automatically by function blocks to align workpieces with uniform spacing.

 ■ Related materials
Strongly supporting development of packaging machines with cam control and positioning compensation.
Various functions speed up and facilitate system development.
L(NA)03148ENG-C
Created :  2018-08
Size :  1.1MB (PDF)

Related Link