Products
Geared Motors
Parallel shaft type
These products are the energy saving model with helical gears.
It realizes low noise by adoption of special precision or RGC
machining of first gear and of grinding finish of second
gear.
These products secure wide constant torque range by combining
Mitsubishi inverter.
Product List
These products realizes miniaturization and weight reduction by
structure analysis and adopting of the aluminum frame.
It realizes low noise by adoption RGC machining and grinding
finish. (0.1–2.2kW).
GM-SP series complies with IE3 class of international standard
IEC60034-30 (0.75kW or more).