Products
MELSERVO-JE
Apply servos to all machines with reliable basic performance and advanced ease-of-use.
With Mitsubishi's commitment to total system solutions and global supports, the MELSERVO-JE becomes the answer to the world-wide needs in driving control.
Some products are regionally specific; for up to date sales availability, please check your local web page.
Click here
Servo Amplifier
Compatible with General-purpose (Pulse and Analog input) interface.
Rotary Servo Motor
131,072 pulse/rev encoder, 200 V AC Class and range of products from 100 W to 3 kW.
HG-KN, HG-SN Series.