Drive System Sizing Software Motorizer
- Summary
- Load Mechanism
- Selection Procedures
- Setting Operation Patterns
- Sizing Results
- Multi-Axis System
- Specifications and Operating Environment
What is Drive System Sizing Software Motorizer?
Drive System Sizing Software Motorizer is software that enables you to select the most suitable servo motors for your machine just by setting the machine configuration/specifications and the operation patterns. This software offers a wide range of selectable drive options including sensorless servo and inverters in addition to AC servo.
The software is available for free download. Contact your local sales office for more details.
Load Mechanism
Select a load mechanism from 14 common types.
Flexibly set an inclination angle of the load mechanisms, such as ball screws, rack and pinions, and conveyors.
[Ball screw]
[Rack and pinion]
[Roll feed]
[Rotary table]
[Cart]
[Elevator/hoist]
[Conveyor]
[Fan]
[Pump]
[Crank]
[Winding/Unwinding]
[Generic (Rotary)]
[Generic (Linear)]
[Linear servo]
Selection Procedures
Follow the Step 1 to 3 on the left side.
For the items with
, the input support function is available.
Setting Operation Patterns
Sizing Results
When Steps 1 to 3 are complete, the selection result displays multiple possible options.
The result list shows multiple items at once such as motor and drive models, drive capacities, and calculation results of effective load ratio and moment of inertia.
Click Display condition tab, and control the items displayed in the list by switching ON and OFF.
Tick a box, and click Result details tab to see the calculation results and restrictions, etc.
Multi-Axis System
When sizing a multi-axis system with a simple converter or a power regeneration common converter, the sizing result includes details such as the converter capacity and the model.
Specifications and Operating Environment
Specifications
| Item | Description |
|---|---|
| Types of motor/drive | Servo, Inverter, Sensorless servo |
| Types of load mechanism | Ball screw, Rack and pinion, Roll feed, Rotary table, Cart, Elevator/Hoist, Conveyor, Fan, Pump, Crank, Winding/Unwinding, Generic (Rotary), Generic (Linear), Linear servo |
| Types of transmission mechanism | Coupling, External gear reducer, V belt and pulley, Toothed belt/roller chain |
| Operation pattern | Constant speed/Pause, Acceleration/Deceleration, Trapezoid, Triangle, Speed CSV File, MELSOFT GX LogViewer file |
| Types of input support of moment of inertia calculation function | Solid cylinder, Hollow cylinder, Disk, Rectangular solid, Truncated cone, Sphere, Generic |
| Sizing results | Result, Motor type, Power supply voltage, Motor, Motor capacity, Drive, Drive capacity, Effective torque, Torque effective load rate, Peak torque, Peak load rate, Effective torque at stop, Effective load rate at stop, Motor output, Motor output rate, Maximum speed, Maximum speed rate, Maximum load inertia moment, Inertia moment ratio, Regenerative power, Regenerative load ratio, Regenerative option, Maximally increased torque, Rated speed, Brake, Oil seal, Structure specification, Graph of Motor side speed/Motor side torque/Motor output |
| Printing of output of results | Prints load mechanism, transmission mechanism, operation pattern, and sizing results. |
| Data saving | Load mechanism, transmission mechanism, operation pattern, motor selection, drive selection, and sizing results are saved with a file name. |
Operating Environment (Note 1, 2)
| Item | Description | |
|---|---|---|
| OS | Microsoft ® Windows ® 11 Microsoft ® Windows ® 10 (64-bit/32-bit) |
|
| .NET Framework | .NET Framework 4.6 or later | |
| CPU (recommended) |
Windows ® 11 | 2 or more cores on a compatible 64-bit processor or System on a Chip (SoC) |
| Other than Windows ® 11 | Desktop PC: Intel ® Celeron ® processor 2.4 GHz or more Laptop PC: Intel ® Pentium ® processor 1.9 GHz or more |
|
| Memory (recommended) |
Windows ® 11 | 4 GB or more |
| Other than Windows ® 11 | 1 GB or more (32-bit OS) 2 GB or more (64-bit OS) |
|
| Free hard disk space | For installation: 1 GB or more free hard disk capacity For operation: 512 MB or more free virtual memory capacity |
|
| Monitor | Resolution 1024 × 768 or more (XGA) Compatible with above personal computers |
|
- Notes: 1. : This software may not run correctly on some personal computers.
- 2. : Surrogate pair characters and environment dependent characters are not available.