Industrial Computer MELIPC Series
MI2532-W/MI2332-W Product features
*1. This license allows the use of all features of MELSOFT VIXIO.
- ● Offers versatile expandability, allowing you to utilize existing personal computer boards and GPU boards.
- ● Meets international standards for temperature, vibration, shock, and electromagnetic compatibility, making it suitable for a wide range of industries.
- ● Runs Windows ® operating system with a 10-year support lifecycle.
- ● Includes MELSOFT VIXIO AI-based visual inspection software (free 6-month development license) *2 for labor-saving and efficient traceability in visual inspection processes.
- ● Comprehensive support for the entire system built with Mitsubishi Electric products.
*2. Included only with MI2532-W; not included with MI2332-W.
Versatile expandability
Performance comparison
| Item | MI2532-W | MI2332-W |
|---|---|---|
| Hardware | ||
| MPU |
13th Generation Intel
®
Core™ i7
13700TE 16-core 1.10 GHz |
13th Generation Intel
®
Core™ i3
13100TE 4-core 2.4 GHz |
| PCH | Intel ® H610E Chipset | |
| Main memory | 32 GB | 16 GB |
| Internal storage capacity | 1 TB | 128 GB |
| Extended storage interface | 1× SATA 3.0 *3 | |
| Graphics | VGA, HDMI | |
| Audio | 1× Line-out, 1× Mic-in | |
| Software | ||
| OS |
Windows
®
11 IoT Enterprise
LTSC 2024 |
|
| Programming language | Language supporting above OS | |
| Display interface | ||
| Interface | 1× HDMI, 1× VGA | |
| Resolution |
VGA: Max. 1920 × 1200 (at 60 Hz)
HDMI: Max. 4096 × 2160 (at 30 Hz) |
|
| Display colors | Max. 16.77 million colors | |
| Expansion slots | ||
| PCI Express ® | 1× PCIe x16, 1× PCIe x4 | |
| RS-232 | ||
| Number of channels | 2 (RS-232/422/485 can also be used) | |
| Transmission rate (bps) | 50…115200 | |
| RS-422 | ||
| Number of channels | 2 (RS-232/422/485 can also be used) | |
| Transmission rate (bps) | 50…115200 | |
| RS-485 | ||
| Number of channels | 2 (RS-232/422/485 can also be used) | |
| Transmission rate (bps) | 50…115200 | |
| USB | ||
| USB3.2 | 4 | |
| USB2.0 | 4 | |
| Ethernet | ||
| Interface | 2× RJ-45 port | |
| Controller |
LAN1: Intel
®
I219V
LAN2: Intel ® I210IT |
|
| Standard | IEEE 802.3u, IEEE 802.3ab compliant | |
| Power supply (DC input) | ||
| Rated voltage (V DC) | 12…30 | |
| Rated current (A) | 12 (12 V input), 6 (30 V input) | |
| Others | ||
| External dimensions (H×W×D, mm) | 192 × 127 × 230 | |
| Weight (kg) | 3.7 | |
*3. One drive bay space for SATA 2.5-inch HDD/SSD is supported.
Pre-installed software and included licenses
| MI2532-W | MI2332-W | |
|---|---|---|
|
Pre-installed:
e-Manual Viewer |
● | ● |
|
Included license:
MELSOFT VIXIO development license (6 months) |
● | – |
|
Included license:
CC-Link IE TSN Communication Software license |
● | ● |