Factory Automation

Industrial Computer MELIPC Series

MI3321G-W/MI3315G-W Product features

Start IoT solutions with MI3321G-W, MI3315G-W by connecting shop floor with IoT

MI3321G-W, MI3315G-W connects shop floor and IT systems in real time as the front-end and the base of your factory

Factories that do not create defects, that do not stop.
To make existing factories smarter, demands for applying IoT to shop floor are rapidly increasing. MI3321G-W, MI3315G-W utilizes the latest IoT technologies to visualize production activities and collect and analyze big data of manufacturing, thus increasing productivity and ensuring and improving products quality.

Start IoT solutions with MI3321G-W, MI3315G-W by connecting shop floor with IoT
15型 XGA/21.5型ワイド Full HD
MI3315G-W MI3321G-W
OS Windows ® 10 IoT Enterprise 2021 LTSC (64 bit)
MPU Intel ® Core™ i3-6100U 2.30GHz (Dual Core)
Screen size 15" 21.5" widescreen
Resolution XGA : 1024 × 768 dots Full HD : 1920 × 1080 dots
Display color 16.77 million
Touch panel type PCAP (Projected Capacitive)
Main memory 8GB
Internal storage 64GB

High resolution, large screen display, and equipped with all necessary functions to visualize factories in one body

21.5" widescreen, Full HD

Display colorful images with 16.77 million colors

Beautiful, stunning, large screen monitor offers easy-to-view display and user-friendly operation

MI3321G-W, MI3315G-W is equipped with large 21.5-inch widescreen display and a full HD high resolution LCD panel *1 .
Collected data can be displayed on the easy-to-view screen and can be operated by touch operations.

  1. *1 Equipped on MI3321G-W.

PCAP (Projected Capacitive) touch panel

Light-touch operation is realized with a PCAP touch panel that is widely used for smartphones and tablet devices.
The touch panel with high transmittance offers clear and high visibility display.

Data analysis/diagnosis/monitoring

Equipped with Intel ® Core™ i3 CPU, 8 GB memory, and 64 GB SSD.
Simple analysis/diagnosis/monitoring of collected data contributes to improve shop floor.

System expansion according to needs

Equipped with various interfaces, systems can be configured according to the customers' needs.

System expansion according to needs
① DisplayPort Output to an external monitor.
Screen can be displayed on a larger monitor.
② M.2 (2280) SATA (inside the cover) Expand storage for collecting and storing large amounts of data.
③④ PCI Express ® /mini PCI Express ® (inside the cover) Expand functions by using an expansion board.
⑤ Sound output For outputting sound by connecting a speaker with built-inamplifier.
To output sound from GT SoftGOT2000, sound files can be created easily with GT Designer3.
⑥⑦ USB3.0/USB2.0 Each interface has two ports for connecting to various USB compatible devices.
⑧ Ethernet Various Ethernet compatible devices can be connected to 3 ports.
The network in the office can be separated from the one in shop floor to enhance security.
⑨⑩ RS-232/422/485 For data collection from existing facilities.

Windows ® OS and coordination with Edgecross enable wider usage

Windows ® 10 IoT Enterprise pre-installed

Not only familiar Windows ® applications, but also usercreated applications can be used to configure systems that meet requirements of individual customers.
In addition, long-term support of Windows ® 10 IoT Enterprise ensures safe use of facilities and devices with long life cycles.

Windows® 10 IoT Enterprise pre-installed

Edgecross compatible software pre-installed

Edgecross Basic Software, SLMP Data Collector, and GT SoftGOT2000 are pre-installed on MI3321G-W, MI3315G-W.
The data collected by Edgecross using SLMP Data Collector and the data collected by GT SoftGOT2000 can be monitored on the GT SoftGOT2000 screen.

Edgecross compatible software pre-installed
  1. *1 It is required to install MELSOFT GT OPC UA Client software on MI3321G-W, MI3315G-W to interact data between GT SoftGOT2000 and Edgecross Basic Software (model access I/F, data access I/F (OPC UA)). For more information about how to obtain the software, please contact your local sales office.
Related materials
Industrial Computer MELIPC Series MI3321G-W, MI3315G-W

Start IoT solutions with MI3321G-W, MI3315G-W by connecting shop floor with IoT
L(NA)08600ENG-C
Created : 
2021-03
Size : 
13.0MB(PDF)
Industrial Computer MELIPC Series

Mitsubishi Electric industrial computer MELIPC Series offers new values for Edge computing, IT system coordination, and device control with its robust features and flexibility utilizing general purpose applications.
L(NA)08578ENG-G
Created : 
2025-05
Size : 
7.7MB(PDF)