Industrial Computer MELIPC Series
CW Workbench 4 -Features-
Easily develop real-time control program
Development environment for a full-fledged real-time OS which is normally expensive can be implemented at a lower cost. Main functions include such as programming, compiling, source code debugging, allowing easier programming of VxWorks ® user application. API such as CCPU function and MD function which realizes high-speed data communication between OSs and easier access to various connected devices is provided, making real-time control programming easy.
Multiple language functionality available with plug-in tool
Functionality of Eclipse based CW Workbench 4 can be expanded to support multiple languages, source code management, etc. with third-party plug-in tools.