Products
Miniature Circuit Breakers

Miniature Circuit Breaker "MCB" is a compact electromechanical device up to 63A to protect overload and short-circuit conditions.
Mainly they are used for household and similar installations.
Miniature Circuit Breakers (MCB) BH-D, BH-DN
Standard: IEC60898-1
Breaking capacity:
4.5kA to 10kA 230/400VAC,
10kA 250VDC.

Residual Current Circuit Breakers (RCCB) BV-D
Standard: IEC61008
Type of residual current: Type AC

Residual Current Circuit Breakers with Overload Protection (RCBO) BV-DN
Standard: IEC61009
Breaking capacity:
4.5kA 230VAC
Type of residual current: Type AC

Isolating Switches KB-D
Standard: IEC60947-3