Factory Automation

Products

Circuit Breakers with Spring Clamp Terminals

Spring clamp terminals for quick and easy wiring.

Mitsubishi Electric offers models with spring clamp terminals in the KC series (rated current of 50A or less), F Style products (rated current of 32A or less), circuit protectors (CP30-BA with a rated current of 20A or less), and vertical lead wire terminal blocks in the WS-V series.

  1. 1. Shorter wiring time.
  2. 2. No screw-tightening skills required and no risk of loose terminal screws.
  3. 3. No retightening work required during delivery or inspection of panels and mechanical equipment.

Some products are regionally specific; for up to date sales availability, please check your local web page.

Product List

Circuit Breakers with Spring Clamp Terminals

Spring clamp terminals that do not use terminal screws reduce construction work, stabilize quality, and improve maintainability.



Download

Related Link

Inquiries