![]()

Motor protection relay that protects your motor against burnout.
Can be used as protection against motor burnout during overload or locked rotor, and offers a wide range of specifications to meet various needs, including protection against overload and phase loss, time lag, quick connect, etc.
Protects motors against overload and locked rotor, securing safe operation.
Standard model complies with Japanese and many international standards.

Using 3 pole relays, and protects motors against overload, locked rotor, and phase loss.

Motor protection relays with saturated reactors. Can be used for motors with a long startup time.

Motor protection relays with a shorter startup time than standard model.
Can be used for motors that only allow a short time for heat capacity.

We have a lot of optional units for Motor Protection Relays.