Products
Energy Measuring Units

Energy measuring units to support energy saving at work places.
These units support to monitor consumtion energy precisely, which is neccesarry for reducing energy cost. By combining with Split-type current sensor, you can easilly fix in equipments which you want to measure.
Energy Measuring Unit - EcoMonitorPlus
Easy and flexible expansion of measuring points with additional units (up to 14 single-phase circuits or 7 three-phase circuits).
With simple data collection, report creating and leakage current measurement, it can be applicable for various uses such as equipment management.

Energy Measuring Unit - EcoMonitorLight
Energy measuring, display and setting of measuring point are supported with the product itself.
Also, with RS-485 (MODBUS(R) RTU communication) function, easy connection with general servers and energy management with less workforce is now possible.