Products
Intelligent Options

Prepared the option for further advanced applications.
By utilizing such as high precision vision sensors or force sensor, it can automate the advanced work that couldn't be done until now.
Force sensor set
Allows copy and fitting work to be completed in the same way a person would while the force applied to the hand is monitored.
Enables necessary work such as fine force adjustments and force detection to be completed.

3D Vision sensor
This compact 3D vision sensor for small robots delivers high-speed, high-accuracy measurements.
It performs high-speed picking owing to its unique model-less recognition processing.

Robot hand tool
The multifunctional electric hand option supports customer's various applications with various functions, great lineup, and highly accurate gripping.

Wiring Solution
The AnyWire ASLINK wiring system can be incorporated in MELFA robots, to resolve gripper wiring problems.

Safety option
Operators can enter to the robot operation area without stopping the robot system.