![]()

Just fit for futurist variable product and variable production.
Capable of top class high speed high precision operation with dedicated motor and amplifier.It has applicability to diverse works by easy connectibity with Mitsubishi's PLCs and servo motors.
Next-generation intelligent functions,"Safe, collaborative work applications", and "FA-IT integration functions".
With these 3 key features, the FR Series is capable of handling virtually all your automation needs.

Slim & Compact Robot Offering a High Level of Utility and Design.
Its structure features minimal protrusions, resulting in reduced interference with surroundings when the robot operates. This makes it suited to integration with automation cells and manufacturing equipment.

The latest series of MELFA robot which equipped with advanced technology and easy-to-use features. iQ Platform type RV-F-Q series and standalone type RV-F-D series.