Solutions
Lithium-Ion Battery
Slitter, Trimming
- Meander correction
- Electric energy leveling
- Tension detection sensor
Solutions
| Issues | Solutions |
|---|---|
| To improvement shape and slit position accuracy | Meander correction |
| Efficient energy usage | Electric energy leveling |
| To improvement tension stability in acceleration | Tension detection sensor |
Issues
To improvement shape and slit position accuracy
Benefits
Improving material horizontal position accuracy by meander
correction control FB
- Install edge sensor and control material horizontal position to improve shaping accuracy and slitting accuracy.
Point
- Meander correction control FB enables easy realization of meander correction in various processes such as winding, unwinding, and in between.
Issues
Efficient energy usage
Benefits
Level winding and unwinding drive energy by common power bus
and power regeneration converter
- Level unwinding drive and winding drive energy to achieve an energy-saving system by connecting to a common power bus and using power regeneration converters
Point
- Electrical energy generated by unwinding drive is consumed by winding drive.
- This eliminates the need for regenerative resistance in the unwinding drive, reducing heat generation and panel space.
Issues
To improvement tension stability in acceleration
Benefits
Lineup of tension detection sensors optimized for machine
specifications
- A lineup of tension detection sensors with rated loads and shapes for machine installation and measurement ranges
Point
- The built-in sensors of all models are use differential transformers that are shock resistant and highly durable to enable stable tension detection.