Solutions
Lithium-Ion Battery

Stacking machine
- Multifunction machine motion control
- Stacking machine cam FB
- Alignment correction

Solutions
Issues | Solutions |
---|---|
Increase in synchronized drive shafts | Multifunction machine motion control |
Speeding up stacking operation and improving separator tension fluctuation | Stacking machine cam FB |
Correction of position errors between separators and electrodes | Alignment correction |
Issues
Increase in synchronized drive shafts
Benefits
High-speed motion controller and network that support
multifunction machines.
- Achieve reduced cycle time for stacking machine by using the latest high-speed motion system (controller, network, servos).
Point
- 1 motion controller can support a maximum of 256 shafts.
- PLC open FB standard ST program
- Supports safe PLC and OPC UA safe communication.
Product Lineup
Issues
Speeding up stacking operation and improving separator
tension fluctuation
Benefits
Stable separator drive using dedicated FB for stacking
machine
- Use an electronic cam to control the separator feed amount to match the left-right movement of the stacking table. Stabilizing separator feed operation will enable reducing cycle time.
Point
- Cam pattern can be automatically generated by inputting equipment dimensions using dedicated stacker FB.
Issues
Correction of position errors between separators and
electrodes
Benefits
High-speed electrode position alignment correction using
position data from vision camera images
- Electrode position data detected by vision systems from various companies is read by the motion system via general-purpose Ethernet, enabling high-speed alignment correction to target position.
Point
- Our controllers can be easily connected to vision systems from various companies.