FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Options > Model configuration
FAQ
Model configuration
What models are available?
- Category :
Answer
For the 200 V class, the 7.5K, 15K, 30K, and 55K models are available.
For the 400 V class, the 7.5K, 15K, 30K, and 55K models are available.
Each requires the high power factor converter and accessories (reactor 1, reactor 2, and outside box).
For the 400 V class, the 7.5K, 15K, 30K, and 55K models are available.
Each requires the high power factor converter and accessories (reactor 1, reactor 2, and outside box).
- Product Name
- Inverter, magnet motor drive
- Product Category
- High power factor converter
- Series
- Option