Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 22820
  • Release Date : 2018/09/03 17:30
  • Update : 2018/09/26 16:51
  • Print

L60TCTT4(BW) accuracy

What accuracy is possible with L60TCTT4(BW)?
Category : 

Answer

Indication accuracy
- Ambient temperature: 25+/-5  degrees Celsius Full scale x (+/-0.3%)
- Ambient temperature: 0 to 55 degrees Celsius Full scale x (+/-0.7%)

Cold junction temperature compensation accuracy (Ambient temperature 0 to 55 degrees Celsius)
- Measured temperature value (PV): -100  degrees Celsius or more Within +/-1.0 degrees Celsius
- Measured temperature value (PV): -150 to -100 degrees Celsius Within +/-2.0 degrees Celsius

Accuracy (degrees Celsius) = Indication accuracy + Cold junction temperature compensation accuracy
 
Product Name
MELSEC-L Series
Series
Temperature Control Module

May I have your opinion?

Please provide your feedback below. This is for feedback only. You will not receive a response.

Inquiries