FAQ
FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > Network related products > Difference between AJ65SBTB1-16DT1 and AJ65SBTB1-16DT2
FAQ
Difference between AJ65SBTB1-16DT1 and AJ65SBTB1-16DT2
What are the differences between AJ65SBTB1-16DT1 and AJ65SBTB1-16DT2?
- Category :
Answer
Major differences are shown below.
- AJ65SBTB1-16DT1
<Input specifications>
- Rated input current approx. 5 mA
- ON voltage/ON current 15 VDC or higher/3.0 mA or higher
- OFF voltage/OFF current 3 VDC or lower/0.5 mA or lower
- Input response time 0.2 ms or less
<Output specifications>
- Leakage current at OFF 0.25 mA or lower
- Protection function provided (overload protection, overvoltage protection, overheat protection)
- AJ65SBTB1-16DT2
<Input specifications>
- Rated input current approx. 7 mA
- ON voltage/ON current 14 VDC or higher/3.5 mA or higher
- OFF voltage/OFF current 6 VDC or lower/1.7 mA or lower
- Input response time 1.5 ms or less
<Output specifications>
- Leakage current at OFF 0.1 mA or lower
- Protection function none
For more details, refer to the following databook.
- Open Field Network CC-Link Compatible Product databook
- AJ65SBTB1-16DT1
<Input specifications>
- Rated input current approx. 5 mA
- ON voltage/ON current 15 VDC or higher/3.0 mA or higher
- OFF voltage/OFF current 3 VDC or lower/0.5 mA or lower
- Input response time 0.2 ms or less
<Output specifications>
- Leakage current at OFF 0.25 mA or lower
- Protection function provided (overload protection, overvoltage protection, overheat protection)
- AJ65SBTB1-16DT2
<Input specifications>
- Rated input current approx. 7 mA
- ON voltage/ON current 14 VDC or higher/3.5 mA or higher
- OFF voltage/OFF current 6 VDC or lower/1.7 mA or lower
- Input response time 1.5 ms or less
<Output specifications>
- Leakage current at OFF 0.1 mA or lower
- Protection function none
For more details, refer to the following databook.
- Open Field Network CC-Link Compatible Product databook
- Product Name
- Network Related Products
- Series
- CC-Link
May I have your opinion?
Related FAQ
- Number of remote registers assigned to a remote I/O station
- Difference between QJ61BT11 and QJ61BT11N
- Checking the amount of free space of the memory in GX Developer/GX Works2
- Intelligent Buffer Select of the CC-Link parameter
- Difference in specifications between "AJ65BT" and "AJ65SBT" in CC-Link remote I/O modules' model names