Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 22985
  • Release Date : 2018/09/03 17:31
  • Print

Difference between AJ65SBTB1-32DT and AJ65SBTB1-32DT2

What are the differences between AJ65SBTB1-32DT and AJ65SBTB1-32DT2?
Category : 

Answer

Major differences are shown below.

<Output specifications>
- AJ65SBTB1-32DT
- Leakage current at OFF 0.25 mA or lower
- Protection function (overload protection, overvoltage protection, overheat protection) provided

- AJ65SBTB1-32DT2
- Leakage current at OFF 0.1 mA or lower
- Protection function none

For more details, refer to the following databook.
- Open Field Network CC-Link Compatible Product databook
Product Name
Network Related Products
Series
CC-Link

May I have your opinion?

Please provide your feedback below. This is for feedback only. You will not receive a response.

Inquiries