- No : 21461
- Release Date : 2018/08/22 16:27
-
Print
Noise filter
I use the FR-A520-0.4K inverter and a three-phase 200 V general-purpose motor.
Our client requested to install the radio noise filter on the input side and the line noise filter and DC reactor on the output side.
1. Since no DC reactor is available for 0.4K, connect the AC reactor (FR-BAL0.4K) to the input side.2. Connect the radio noise filter (FR-BIF) to the input side.3. Connect the line noise filter (FR-BSF01) to the output side.Can I connect the components as above?
- Category :
-
Answer
We offer DC reactors from 0.4K and you can use it.
You can use FR-BIF, FR-BSF, and FR-BEL together.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Noise filter
- Series
- Option