FAQ
FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Options
FAQ
Keyword Search
FAQ within [ Options ]
-
Proper use of AC reactor and DC reactor
1. ACL has the input power factor of approximately 90% and DCL has the input power factor of approximately 95%. Therefore, DCL has a higher input power facto... More Details >>
- No:21949
- Release Date:2018/08/22 16:30
-
Synchronous operation of two motors
When synchronously operating two motors, you need to detect speed from both motors. Each inverter is controlled based on this speed detection signal. As an e... More Details >>
- No:21540
- Release Date:2018/08/22 16:28
-
For the inverter with capacity of 160K or higher, the fuse is built in its DC part. More Details >>
- No:20940
- Release Date:2018/08/22 16:25
-
Noise filtering and harmonics suppression are different matters and you need to install the line noise filter (FR-BSF01) against noise and DCL (FR-BEL) again... More Details >>
- No:21548
- Release Date:2018/08/22 16:28
-
Power factor improving reactor
Your understanding about the AC and DC reactors is correct. For the harmonics suppression effect obtained by using both types of reactors, refer to the table... More Details >>
- No:21994
- Release Date:2018/08/22 16:30
-
The sine wave filter can be applied only under V/F control. When Pr.72 PWM frequency selection is set to 25, V/F control is set automatically. The applicable... More Details >>
- No:21068
- Release Date:2018/08/22 16:25
-
We recommend the "YM206RI 1 mA" analog ammeter. More Details >>
- No:21402
- Release Date:2018/08/22 16:27
-
□□□□□□ Year Month (Control number) The last digit of the production year is indicated as the Year, and the Month is indicated by 1 to 9, X (October), Y (Nove... More Details >>
- No:20982
- Release Date:2018/08/22 16:25
-
Since the converter in the high power factor converter section performs PWM switching, the leakage current increases to the same level as the general-purpose... More Details >>
- No:21558
- Release Date:2018/08/22 16:28
-
From Z100 to A520: Use the FR-AAT01 to replace the Z100 with the A520. From Z100 to E520: No attachment is available since E520 is a new series. From Z100 to... More Details >>
- No:21447
- Release Date:2018/08/22 16:27
1-10 of Total 129