- No : 21611
- Release Date : 2018/08/22 16:28
-
Print
Can I use it with the single-phase power supply?
Can I use it with the single-phase power supply?
- Category :
-
Answer
You can use the inverter with the single-phase 200 V power supply. However, since ripple current flowing through the capacitor increases and the converter and capacitor temperature goes high, you need to reduce the output rating to half.
Be sure to connect to the power supply side terminals R and S. (It cannot be used with single-phase 100 V power supply.)
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-A024