FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > FREQROL-A024
FAQ
Keyword Search
FAQ within [ FREQROL-A024 ]
-
Energy saving effect of inverter operation
Energy saving operation of the inverter is represented by comparison with commercial power supply operation. For example, to control air volume of an air co... More Details >>
- No:21622
- Release Date:2018/08/22 16:28
-
What happens if reset occurs during operation?
This is because when the inverter restarts while the motor is coasting, an overcurrent trip can occur during the restart process. However, the recent types o... More Details >>
- No:21477
- Release Date:2018/08/22 16:27
-
Surge voltage of 400 V inverter
No. Although the carrier frequency increases or decreases the switching count, the switching speed is the OFF-to-ON speed of the IGBT element of the inverter... More Details >>
- No:21401
- Release Date:2018/08/22 16:27
-
When the wire between the 400 V inverter and motor is long (20 m or longer), surge voltage occurs momentarily. This voltage is as two or more times as the DC... More Details >>
- No:21404
- Release Date:2018/08/22 16:27
-
Inverter drive of 400 V class motor
When the wiring between the inverter and motor is long, surge voltage occurs at the terminal of the motor.This surge voltage deteriorates insulation of the m... More Details >>
- No:21926
- Release Date:2018/08/22 16:30
-
Driving 200 V motor by 400 V inverter
A 400 V inverter does not operate when 200 V is supplied to it, therefore the motor does not rotate. A 200 V motor can be rotated by a 400 V inverter, howeve... More Details >>
- No:21446
- Release Date:2018/08/22 16:27
-
The inverter alarm "OV3" occurs when the main circuit DC voltage inside the inverter goes higher than the preset value due to the regenerative power returned... More Details >>
- No:21438
- Release Date:2018/08/22 16:27
-
Output side earth (ground) fault overcurrent protection
1. How much is the sensitivity current? When the sum of the three-phase output current of the inverter reaches approximately 70% of the inverter rated curren... More Details >>
- No:21394
- Release Date:2018/08/22 16:27
-
"E.OV3" is displayed when the voltage between the inverter terminals PN rises abnormally high while the inverter is decelerating or stopped. In this case, th... More Details >>
- No:21411
- Release Date:2018/08/22 16:27
-
Providing thermal protection is better for your safety. When the brake transistor explodes, the brake transistor alarm (E.BE) is output. Consider a counterme... More Details >>
- No:21397
- Release Date:2018/08/22 16:27
1-10 of Total 40