- No : 21612
- Release Date : 2018/08/22 16:28
-
Print
Can a brake resistor or brake unit be connected?
Can a brake resistor or brake unit be connected?
- Category :
-
Answer
You can connect them to the FR-A024 inverter 0.4 to 3.7K. (You cannot connect them to 0.1K and 0.2K.)Available brake resistor options include the FR-ABR high-duty brake resistor, MRS, and MYS brake resistor.
The brake unit can be connected to all capacity types.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-A024