- No : 21639
- Release Date : 2018/08/22 16:28
-
Print
Restrictions on magnetic flux vector control
What are restrictions on magnetic flux vector control?
- Category :
-
Answer
Motor type: general-purpose cage-induction standard motor, Mitsubishi constant-torque motor, geared motorNumber of poles: 2, 4, or 6 (4 only for constant-torque motor)
Permissible wiring length: When auto tuning is done???500 m or shorter, when auto tuning is not done???30 m or shorter
Single-motor operation: One inverter to one motor
Motor capacity: The motor capacity should be equal to or one rank lower than the inverter, and the motor should be a general-purpose squirrel cage motor (0.4 kW or higher)
These are the required conditions.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-A200