- No : 21966
- Release Date : 2018/08/22 16:30
-
Print
Fault output terminal load pattern
Are the fault output terminals A and C, and B and C of the power regeneration converter FR-RC capable of a micro load of 5 VDC±5%, 10 mA?
- Category :
-
Answer
The fault output terminals A and C, and B and C of the power regeneration converter FR-RC are not capable of a micro load of 5 VDC±5%, 10 mA. The minimum load pattern is 5 VDC, 100 mA.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Power regeneration converter
- Series
- Option