• No : 44338
  • Release Date : 2024/03/26 09:02
  • Print

Regarding the differences between the FX5-2HC/ES and the conventional FX3U-2HC input formats

Is there any difference in input format between FX5-2HC/ES and FX3U-2HC?
Category : 

Answer

The FX5-2HC/ES supports differential line drivers (5 V) only.
The FX3U-2HC supports open collectors (24 V/12 V/5 V) and differential line drivers (5 V).
If you are using an open collector (24 V), consider replacing it with an FX5 CPU Module built-in high-speed counter or a high-speed pulse input/output Module.
Product Name
FX5-2HC/ES
Product Category
High-speed counter
Series
MELSEC iQ-F Series