FAQ


FAQAbout Products

- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-F Series > High-Speed Counter
FAQ
Keyword Search
FAQ within [ High-Speed Counter ]
-
Regarding the Certificate of non-applicability to export to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22301
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:15
-
Regarding changing the current value of the high-speed counter.
To rewrite the current value, arbitrary values can be written using the DHCMOV instruction. (Example) Set the current value of the high-speed counter ch1 ... More Details >>
- No:22303
- Release Date:2018/08/30 13:55
- Update:2023/02/06 17:05
-
Regarding the frequency of high-speed counters
The maximum frequency of the FX5U/FX5UC CPU module is 200kHz and the maximum frequency of the FX5S/FX5UJ CPU module is 100 kHz. More Details >>
- No:22312
- Release Date:2018/08/30 13:55
- Update:2022/12/22 10:18
-
Input filter adjustment when a high-speed counter or the interrupt function is used
When a coil of the high-speed counter or an interrupt pointer is programmed, the programmable controller system adjusts the filter constant of the correspond... More Details >>
- No:24867
- Release Date:2019/04/15 08:06
-
Regarding COM terminals of FX5-2HC/ES
Since the COM terminals is connected internally, there is no problem to use either one of them. More Details >>
- No:44874
- Release Date:2025/03/18 10:25
-
Regarding input of Differential Driver Output Type
It does not. The built-in high-speed counter function of the FX5U/FX5UC CPU module does not support DC5V input. DC5V input can be achieved by adding BUS con... More Details >>
- No:39350
- Release Date:2023/01/12 17:09
- Update:2025/03/07 13:25
-
Regarding the maximum number of channels of high-speed counters
The FX5 CPU module's built-in high-speed counter can control up to 8CH. Up to 16CH can be controlled by adding 4 modules of FX5-16ET/E□-H (high-speed pulse ... More Details >>
- No:22311
- Release Date:2018/08/30 13:55
- Update:2023/02/13 15:34
-
Regarding the number of available channels of the built-in high speeed counters.
The high-speed counter supports 1-phase 1-input, 1-phase 2-input, 2-phase 2-input. The built-in counter in the CPU module can input up to 8ch. However,... More Details >>
- No:22310
- Release Date:2018/08/30 13:55
- Update:2023/02/13 11:42
-
Regarding the driving contacts of high-speed counter instructions
The current value of the high-speed counter is retained and will not be cleared. More Details >>
- No:39304
- Release Date:2023/02/13 16:40
-
Regarding Input Response Frequency Difference between FX5-2HC/ES and Conventional Model (FX3U-2HC)
The input response frequencies of the FX5-2HC/ES and FX3U-2HC differ as shown below. FX5-2HC/ES・・・2MHz FX3U-2HC・・・200kHz More Details >>
- No:44340
- Release Date:2024/03/20 13:31
1-10 of Total 14