Products
Software Tools

Network Software Tools Provide an Improved CNC Environment.
Servo motor capacity selection : NC Servo Selection
Screen Design : NC Designer2
Training Tool/Customization Support : NC Trainer2/NC Trainer2 plus
NC Parameter Setup : NC Configurator2
Servo Adjustment : NC Analyzer2
DataTransfer : NC Explorer
Remote Monitoring : NC Monitor2
Remote Monitoring : Remote Monitor Tool (C70)
Some products are regionally specific; for up to date sales availability, please check your local web page.
Process related to the NC
Engineering Tools
Machine design and electrical circuitry design
Custom screen creation
Screen Design
Customization Support
Machine assembly and adjustment
NC Parameter Setup
Servo/Spindle Adjustment
User Support Tools
Operation and maintenance
Training Tool
Data Transfer
Remote Monitoring
IoT
High-fidelity simulator
Operation Monitoring Software
* Click the products name to go to the details page.
Product List
By selecting the machine configuration model and inputting the machine specifications, the optimal servo motor meeting specifications can be selected.
Training Tool /Customization Support
NC Trainer2 plus supports customization development on all CNCs.
This is an application for learning how to operate the CNC screen and machining programs on a computer without the CNC control unit or a special display unit.
NC Parameter Setup
NC parameters required for NC control and machine operation can be edited on a computer.
Servo Adjustment
Servo parameters can be adjusted automatically by measuring and analyzing the machine's characteristics.
DataTransfer
CNC machining data file can be executedusing Windows Explorer on a computer when the computer is connected with multiple CNCs via Ethernet.