Factory Automation

Products

Three-phase Motor IE3

Foot Mounted Outdoor (IP55)

SF-PO 11kW 4P

Horizontal foot type, 11kW(15HP), 4Pole, 160M frame, IP55 (dust & water jet proof), Totally enclosed fan cooled type, Class B

PHASE: 3

MODEL NAME: SF-PO

RATED OUTPUT: 11kW

POLE: 4

CODE MEATH CODE: 1M002F-401100P-NH0

OUTLINE DRAWING NO.: ONM340743-*

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 21.5 | 21 | 21 | 20

RATED SPEED (min⁻¹): 1460 | 1465 | 1470 | 1760

RATED EFFICIENCY: 92.3% | 92.5% | 92.3% | 92.7%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 130 (B)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 160M

WEIGHT (kg): 115kg

STANDARD: JIS C 4213 / JEC-2110:2017

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING (LOAD SIDE): 6309ZZ

BEARING (OPPOSITE SIDE): 6308ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A)*: 50Hz: 70 / 60Hz: 75

VIBRATION: V15

CIRCUMSTANCE CONDITION:

  - AMBIENT TEMPERATURE: -30 ~ +40℃

  - AMBIENT HUMIDITY: 100% RH (NO CONDENSATION)

  - ABOVE SEA LEVEL: 1000m OR BELOW

  - ENVIRONMENT: NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

  - NO. OF LEAD WIRES: 6

  - SOURCE CONNECTION: LEAD WIRES

SHAFT SWING: ≤0.05mm

MATERIAL:

  - FRAME: CAST IRON

  - BRACKET: CAST IRON

  - SHAFT: CARBON STEEL

  - STATOR CORE: ELECTRICAL STEEL

  - WIRE: ENAMELLED COPPER MAGNET WIRE

  - ROTOR CORE: ELECTRICAL STEEL

  - CONDUCTOR: ALUMINIUM

  - TERMINAL BOX: STEEL PLATE

  - PAINTING: ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PO 15kW 4P

Horizontal foot type, 15kW(20HP), 4Pole, 160L frame, IP55 (dust & water jet proof), Totally enclosed fan cooled type, Class B

PHASE: 3

MODEL NAME: SF-PO

RATED OUTPUT: 15kW

POLE: 4

CODE MEATH CODE: 1M002F-401500P-NH0

OUTLINE DRAWING NO.: ONM340744-*

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 29.5 | 29 | 29 | 27

RATED SPEED (min⁻¹): 1460 | 1465 | 1470 | 1760

RATED EFFICIENCY: 92.6% | 92.7% | 92.4% | 93.2%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 130 (B)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 160L

WEIGHT (kg): 136kg.

STANDARD: JIS C 4213 / JEC-2110:2017

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING (LOAD SIDE): 6309ZZ

BEARING (OPPOSITE SIDE): 6308ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A)*: 50Hz: 70 / 60Hz: 75

VIBRATION: V15

CIRCUMSTANCE CONDITION:

  - AMBIENT TEMPERATURE: -30 ~ +40℃

  - AMBIENT HUMIDITY: 100% RH (NO CONDENSATION)

  - ABOVE SEA LEVEL: 1000m OR BELOW

  - ENVIRONMENT: NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

  - NO. OF LEAD WIRES: 6

  - SOURCE CONNECTION: LEAD WIRES

SHAFT SWING: ≤0.05mm

MATERIAL:

  - FRAME: CAST IRON

  - BRACKET: CAST IRON

  - SHAFT: CARBON STEEL

  - STATOR CORE: ELECTRICAL STEEL

  - WIRE: ENAMELLED COPPER MAGNET WIRE

  - ROTOR CORE: ELECTRICAL STEEL

  - CONDUCTOR: ALUMINIUM

  - TERMINAL BOX: STEEL PLATE

  - PAINTING: ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PO 18.5kW 4P

Horizontal foot type, 18.5kW(25HP), 4Pole, 180M frame, IP55 (dust & water jet proof), Totally enclosed fan cooled type, Class B

PHASE: 3

MODEL NAME: SF-PO

RATED OUTPUT: 18.5kW

POLE: 4

CODE MEATH CODE: 1M002F-401850P-NH0

OUTLINE DRAWING NO.: ONM340745-*

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 35.5 | 35 | 34.5 | 33

RATED SPEED (min⁻¹): 1475 | 1475 | 1475 | 1770

RATED EFFICIENCY: 93.8% | 93.9% | 93.8% | 93.8%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 130 (B)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 180M

WEIGHT (kg): 185kg.

STANDARD: JIS C 4213 / JEC-2110:2017

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING (LOAD SIDE): 6311ZZ

BEARING (OPPOSITE SIDE): 6310ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A)*: 50Hz: 71 / 60Hz: 76

VIBRATION: V15

CIRCUMSTANCE CONDITION:

  - AMBIENT TEMPERATURE: -30 ~ +40℃

  - AMBIENT HUMIDITY: 100% RH (NO CONDENSATION)

  - ABOVE SEA LEVEL: 1000m OR BELOW

  - ENVIRONMENT: NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

  - NO. OF LEAD WIRES: 6

  - SOURCE CONNECTION: LEAD WIRES

SHAFT SWING: ≤0.05mm

MATERIAL:

  - FRAME: CAST IRON

  - BRACKET: CAST IRON

  - SHAFT: CARBON STEEL

  - STATOR CORE: ELECTRICAL STEEL

  - WIRE: ENAMELLED COPPER MAGNET WIRE

  - ROTOR CORE: ELECTRICAL STEEL

  - CONDUCTOR: ALUMINIUM

  - TERMINAL BOX: STEEL PLATE

  - PAINTING: ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PO 22kW 4P

Horizontal foot type, 22kW(30HP), 4Pole, 180M frame, IP55 (dust & water jet proof), Totally enclosed fan cooled type, Class B

PHASE: 3

MODEL NAME: SF-PO

RATED OUTPUT: 22kW

POLE: 4

CODE MEATH CODE: 1M002F-402200P-NH0

OUTLINE DRAWING NO.: ONM340745-*

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 42 | 41.5 | 41.5 | 39

RATED SPEED (min⁻¹): 1475 | 1475 | 1475 | 1775

RATED EFFICIENCY: 93.7% | 93.7% | 93.3% | 94.1%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 130 (B)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 180M

WEIGHT (kg): 192kg.

STANDARD: JIS C 4213 / JEC-2110:2017

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING (LOAD SIDE): 6311ZZ

BEARING (OPPOSITE SIDE): 6310ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A)*: 50Hz: 71 / 60Hz: 76

VIBRATION: V15

CIRCUMSTANCE CONDITION:

  - AMBIENT TEMPERATURE: -30 ~ +40℃

  - AMBIENT HUMIDITY: 100% RH (NO CONDENSATION)

  - ABOVE SEA LEVEL: 1000m OR BELOW

  - ENVIRONMENT: NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

  - NO. OF LEAD WIRES: 6

  - SOURCE CONNECTION: LEAD WIRES

SHAFT SWING: ≤0.05mm

MATERIAL:

  - FRAME: CAST IRON

  - BRACKET: CAST IRON

  - SHAFT: CARBON STEEL

  - STATOR CORE: ELECTRICAL STEEL

  - WIRE: ENAMELLED COPPER MAGNET WIRE

  - ROTOR CORE: ELECTRICAL STEEL

  - CONDUCTOR: ALUMINIUM

  - TERMINAL BOX: STEEL PLATE

  - PAINTING: ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRO 0.75kW 4P IP55

200V class 200V 50Hz, 200V 60Hz

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 0.75 kW

POLE: 4

CODE: MEATH CODE : 1M002F-400075LJDI0

OUTLINE DRAWING NO.: ONM840418-A

RATED VOLTAGE (V): 200 | 200

RATED FREQUENCY (Hz): 50 | 60

RATED CURRENT (A): 3.6 | 3.3

RATED SPEED (min⁻¹): 1420 | 1710

RATED EFFICIENCY (%): 83.8 | 86.0

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 80M

WEIGHT (kg): 13

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6204ZZ

 OPPOSITE SIDE : 6204ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 49 / 60Hz : 50

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR LESS

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

 FRAME : STEEL PLATE

 BRACKET : ALUMINIUM

 SHAFT : CARBON STEEL

 STATOR CORE : ELECTRICAL STEEL

 WIRE : ENAMELLED COPPER MAGNET WIRE

 ROTOR CORE : ELECTRICAL STEEL

 CONDUCTOR : ALUMINIUM

 TERMINAL BOX : STEEL PLATE

 PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 0.75 kW

POLE: 4

CODE: MEATH CODE : 1M002F-400075LJNH0

OUTLINE DRAWING NO.: ONM840418-A

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 1.8 | 1.8 | 1.9 | 1.65

RATED SPEED (min⁻¹): 1410 | 1420 | 1430 | 1710

RATED EFFICIENCY (%): 83.8 | 83.8 | 83.5 | 86.0

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 80M

WEIGHT (kg): 13

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6204ZZ

 OPPOSITE SIDE : 6204ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 49 / 60Hz : 50

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR LESS

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

 FRAME : STEEL PLATE

 BRACKET : ALUMINIUM

 SHAFT : CARBON STEEL

 STATOR CORE : ELECTRICAL STEEL

 WIRE : ENAMELLED COPPER MAGNET WIRE

 ROTOR CORE : ELECTRICAL STEEL

 CONDUCTOR : ALUMINIUM

 TERMINAL BOX : STEEL PLATE

 PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRO 1.5kW 4P IP55

200V class 200V 50Hz, 200V 60Hz

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 1.5 kW

POLE: 4

CODE: MEATH CODE : 1M002F-400150LJDI0

OUTLINE DRAWING NO.: ONM940419-A

RATED VOLTAGE (V): 200 | 200

RATED FREQUENCY (Hz): 50 | 60

RATED CURRENT (A): 6.6 | 6.0

RATED SPEED (min⁻¹): 1450 | 1745

RATED EFFICIENCY (%): 86.9 | 88.6

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 20

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6205ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 49 / 60Hz : 50

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR LESS

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

 FRAME : STEEL PLATE

 BRACKET : ALUMINIUM

 SHAFT : CARBON STEEL

 STATOR CORE : ELECTRICAL STEEL

 WIRE : ENAMELLED COPPER MAGNET WIRE

 ROTOR CORE : ELECTRICAL STEEL

 CONDUCTOR : ALUMINIUM

 TERMINAL BOX : STEEL PLATE

 PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 1.5 kW

POLE: 4

CODE: MEATH CODE : 1M002F-400150LJNH0

OUTLINE DRAWING NO.: ONM940419-A

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 3.4 | 3.3 | 3.3 | 3.0

RATED SPEED (min⁻¹): 1445 | 1450 | 1455 | 1745

RATED EFFICIENCY (%): 86.7 | 86.9 | 86.6 | 88.6

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 20

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6205ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 49 / 60Hz : 50

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR LESS

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

  FRAME : STEEL PLATE

  BRACKET : ALUMINIUM

  SHAFT : CARBON STEEL

  STATOR CORE : ELECTRICAL STEEL

  WIRE : ENAMELLED COPPER MAGNET WIRE

  ROTOR CORE : ELECTRICAL STEEL

  CONDUCTOR : ALUMINIUM

  TERMINAL BOX : STEEL PLATE

  PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRO 2.2kW 4P IP55

200V class 200V 50Hz, 200V 60Hz

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 2.2 kW

POLE: 4

CODE: MEATH CODE : 1M002F-400220LJDI0

OUTLINE DRAWING NO.: ONM040420-A

RATED VOLTAGE (V): 200 | 200

RATED FREQUENCY (Hz): 50 | 60

RATED CURRENT (A): 9.6 | 8.8

RATED SPEED (min⁻¹): 1450 | 1745

RATED EFFICIENCY (%): 88.2 | 89.9

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 100L

WEIGHT (kg): 29

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6206ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 54 / 60Hz : 59

VIBRATION: V10

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR LESS

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

  FRAME : STEEL PLATE

  BRACKET : ALUMINIUM

  SHAFT : CARBON STEEL

  STATOR CORE : ELECTRICAL STEEL

  WIRE : ENAMELLED COPPER MAGNET WIRE

  ROTOR CORE : ELECTRICAL STEEL

  CONDUCTOR : ALUMINIUM

  TERMINAL BOX : STEEL PLATE

  PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 2.2 kW

POLE: 4

CODE: MEATH CODE : 1M002F-400220LJNH0

OUTLINE DRAWING NO.: ONM040420-A

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 4.8 | 4.8 | 4.9 | 4.4

RATED SPEED (min⁻¹): 1445 | 1450 | 1455 | 1745

RATED EFFICIENCY (%): 88.1 | 88.2 | 87.5 | 89.9

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 100L

WEIGHT (kg): 29

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6206ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 54 / 60Hz : 59

VIBRATION: V10

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR LESS

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

  FRAME : STEEL PLATE

  BRACKET : ALUMINIUM

  SHAFT : CARBON STEEL

  STATOR CORE : ELECTRICAL STEEL

  WIRE : ENAMELLED COPPER MAGNET WIRE

  ROTOR CORE : ELECTRICAL STEEL

  CONDUCTOR : ALUMINIUM

  TERMINAL BOX : STEEL PLATE

  PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRO 0.75kW 2P IP55

200V class 200V 50Hz, 200V 60Hz

SPESIFIKASI MOTOR SF-PRO

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 0.75 kW

POLE: 2

CODE: MEATH CODE : 1M002F-200075LJDI0

OUTLINE DRAWING NO.: ONM840418-A

RATED VOLTAGE (V): 200

RATED FREQUENCY (Hz): 50 / 60

RATED CURRENT (A): 3.2 (50Hz) / 3.1 (60Hz)

RATED SPEED (min⁻¹): 2855 (50Hz) / 3430 (60Hz)

RATED EFFICIENCY (%): 82.8 (50Hz) / 82.9 (60Hz)

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 80M

WEIGHT (kg): 12

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING: LOAD SIDE : 6204ZZ, OPPOSITE SIDE : 6204ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 56 / 60Hz : 61

VIBRATION: V15

CIRCUMSTANCE CONDITION:

AMBIENT TEMPERATURE : -30 ~ +40°C

AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)

ABOVE SEA LEVEL : 1000m OR LESS

ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

NO. OF LEAD WIRES : 3

SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

FRAME : STEEL PLATE

BRACKET : ALUMINIUM

SHAFT : CARBON STEEL

STATOR CORE : ELECTRICAL STEEL

WIRE : ENAMELLED COPPER MAGNET WIRE

ROTOR CORE : ELECTRICAL STEEL

CONDUCTOR : ALUMINIUM

TERMINAL BOX : STEEL PLATE

PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

SPESIFIKASI MOTOR SF-PRO

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 0.75 kW

POLE: 2

CODE: MEATH CODE : 1M002F-200075LJNH0

OUTLINE DRAWING NO.: ONM840418-A

RATED VOLTAGE (V): 380 / 400 / 415 / 400

RATED FREQUENCY (Hz): 50 / 50 / 50 / 60

RATED CURRENT (A): 1.65 / 1.6 / 1.6 / 1.55

RATED SPEED (min⁻¹): 2835 / 2855 / 2870 / 3430

RATED EFFICIENCY (%): 82.0 / 82.8 / 83.0 / 82.9

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 80M

WEIGHT (kg): 12

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING: LOAD SIDE : 6204ZZ, OPPOSITE SIDE : 6204ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 56 / 60Hz : 61

VIBRATION: V15

CIRCUMSTANCE CONDITION:

AMBIENT TEMPERATURE : -30 ~ +40°C

AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)

ABOVE SEA LEVEL : 1000m OR LESS

ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

NO. OF LEAD WIRES : 3

SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

FRAME : STEEL PLATE

BRACKET : ALUMINIUM

SHAFT : CARBON STEEL

STATOR CORE : ELECTRICAL STEEL

WIRE : ENAMELLED COPPER MAGNET WIRE

ROTOR CORE : ELECTRICAL STEEL

CONDUCTOR : ALUMINIUM

TERMINAL BOX : STEEL PLATE

PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRO 1.5kW 2P IP55

200V class 200V 50Hz, 200V 60Hz

SPESIFIKASI MOTOR SF-PRO

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 1.5 kW

POLE: 2

CODE: MEATH CODE : 1M002F-200150LJDI0

OUTLINE DRAWING NO.: ONM940419-A

RATED VOLTAGE (V): 200

RATED FREQUENCY (Hz): 50 / 60

RATED CURRENT (A): 6.0 (50Hz) / 5.6 (60Hz)

RATED SPEED (min⁻¹): 2910 (50Hz) / 3495 (60Hz)

RATED EFFICIENCY (%): 89.4 (50Hz) / 89.3 (60Hz)

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 19

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING: LOAD SIDE : 6205ZZ, OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 61 / 60Hz : 65

VIBRATION: V15

CIRCUMSTANCE CONDITION:

AMBIENT TEMPERATURE : -30 ~ +40°C

AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)

ABOVE SEA LEVEL : 1000m OR LESS

ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

NO. OF LEAD WIRES : 3

SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

FRAME : STEEL PLATE

BRACKET : ALUMINIUM

SHAFT : CARBON STEEL

STATOR CORE : ELECTRICAL STEEL

WIRE : ENAMELLED COPPER MAGNET WIRE

ROTOR CORE : ELECTRICAL STEEL

CONDUCTOR : ALUMINIUM

TERMINAL BOX : STEEL PLATE

PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

SPESIFIKASI MOTOR SF-PRO

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 1.5 kW

POLE: 2

CODE: MEATH CODE : 1M002F-200150LJNH0

OUTLINE DRAWING NO.: ONM940419-A

RATED VOLTAGE (V): 380 / 400 / 415 / 400

RATED FREQUENCY (Hz): 50 / 50 / 50 / 60

RATED CURRENT (A): 3.1 / 3.0 / 2.9 / 2.8

RATED SPEED (min⁻¹): 2900 / 2910 / 2920 / 3495

RATED EFFICIENCY (%): 88.8 / 89.4 / 89.6 / 89.3

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 19

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING: LOAD SIDE : 6205ZZ, OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 61 / 60Hz : 65

VIBRATION: V15

CIRCUMSTANCE CONDITION:

AMBIENT TEMPERATURE : -30 ~ +40°C

AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)

ABOVE SEA LEVEL : 1000m OR LESS

ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

NO. OF LEAD WIRES : 3

SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

FRAME : STEEL PLATE

BRACKET : ALUMINIUM

SHAFT : CARBON STEEL

STATOR CORE : ELECTRICAL STEEL

WIRE : ENAMELLED COPPER MAGNET WIRE

ROTOR CORE : ELECTRICAL STEEL

CONDUCTOR : ALUMINIUM

TERMINAL BOX : STEEL PLATE

PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRO 2.2kW 2P IP55

200V class 200V 50Hz, 200V 60Hz

SPESIFIKASI MOTOR SF-PRO

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 2.2 kW

POLE: 2

CODE: MEATH CODE : 1M002F-200220LJDI0

OUTLINE DRAWING NO.: ONM940419-A

RATED VOLTAGE (V): 200

RATED FREQUENCY (Hz): 50 / 60

RATED CURRENT (A): 8.4 (50Hz) / 8.2 (60Hz)

RATED SPEED (min⁻¹): 2895 (50Hz) / 3480 (60Hz)

RATED EFFICIENCY (%): 89.5 (50Hz) / 89.6 (60Hz)

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 21

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING: LOAD SIDE : 6205ZZ, OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 61 / 60Hz : 65

VIBRATION: V15

CIRCUMSTANCE CONDITION:

AMBIENT TEMPERATURE : -30 ~ +40°C

AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)

ABOVE SEA LEVEL : 1000m OR LESS

ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

NO. OF LEAD WIRES : 3

SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

FRAME : STEEL PLATE

BRACKET : ALUMINIUM

SHAFT : CARBON STEEL

STATOR CORE : ELECTRICAL STEEL

WIRE : ENAMELLED COPPER MAGNET WIRE

ROTOR CORE : ELECTRICAL STEEL

CONDUCTOR : ALUMINIUM

TERMINAL BOX : STEEL PLATE

PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

SPESIFIKASI MOTOR SF-PRO

PHASE: 3

MODEL NAME: SF-PRO

RATED OUTPUT: 2.2 kW

POLE: 2

CODE: MEATH CODE : 1M002F-200220LJNH0

OUTLINE DRAWING NO.: ONM940419-A

RATED VOLTAGE (V): 380 / 400 / 415 / 400

RATED FREQUENCY (Hz): 50 / 50 / 50 / 60

RATED CURRENT (A): 4.4 / 4.2 / 4.2 / 4.1

RATED SPEED (min⁻¹): 2880 / 2895 / 2905 / 3480

RATED EFFICIENCY (%): 88.8 / 89.5 / 89.8 / 89.6

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120(E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 21

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING: LOAD SIDE : 6205ZZ, OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 61 / 60Hz : 65

VIBRATION: V15

CIRCUMSTANCE CONDITION:

AMBIENT TEMPERATURE : -30 ~ +40°C

AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)

ABOVE SEA LEVEL : 1000m OR LESS

ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

NO. OF LEAD WIRES : 3

SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

FRAME : STEEL PLATE

BRACKET : ALUMINIUM

SHAFT : CARBON STEEL

STATOR CORE : ELECTRICAL STEEL

WIRE : ENAMELLED COPPER MAGNET WIRE

ROTOR CORE : ELECTRICAL STEEL

CONDUCTOR : ALUMINIUM

TERMINAL BOX : STEEL PLATE

PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

Download

Inquiries