Products
Three-phase Motor IE3
The Mitsubishi Electric Three-Phase Motor IE3 is engineered to deliver premium energy efficiency, aligning with international standards and supporting sustainable industrial operations.
Product List
Three-phase induction motor, for Indoor use.
Totally enclosed fan cooled type, IP44 Degrees of protection.
Horizontal foot mounted.
Output : 0.75~2.2kW 2,4P
Voltage / Frequency :
- 200V class : 200V 50/60Hz
- 400V class : 380/400/415V 50Hz 400V 60Hz Output : 3.7~7.5kW 4P
Voltage / Frequency :
- 400V class : 380/400/415V 50Hz 400V 60
Three-phase induction motor, for Outdoor use.
Totally enclosed fan cooled type, IP55 Degrees of protection.
Horizontal foot mounted.
Output : 0.75~2.2kW 2,4P
Voltage / Frequency :
- 200V class : 200V 50/60Hz
- 400V class : 380/400/415V 50Hz 400V 60Hz
Three-phase induction motor, for Indoor use.
Totally enclosed fan cooled type, IP44 Degrees of protection.
Vertical flange mounted.
Output : 0.75~2.2kW 2,4P
Voltage / Frequency :
- 200V class : 200V 50/60Hz
- 400V class : 380/400/415V 50Hz 400V 60Hz
Output : 3.7~7.5kW 4P
Voltage / Frequency :
- 200V class : 200V 50/60Hz
- 400V class : 380/400/415V 50Hz 400V 60Hz