Factory Automation

Products

Three-phase Motor IE3

Flange Mounted Indoor (IP44)

SF-PRV 0.75kW 4P IP44

200V class 200V 50Hz, 200V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 0.75 kW

POLE: 4

CODE: MEATH CODE : 1M002V-400075LIDH0

OUTLINE DRAWING NO.: ONM840260-*

RATED VOLTAGE (V): 200 | 200

RATED FREQUENCY (Hz): 50 | 60

RATED CURRENT (A): 3.6 | 3.3

RATED SPEED (min⁻¹): 1420 | 1710

RATED EFFICIENCY (%): 83.8% | 86.0%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 80M

WEIGHT (kg): 16

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6204ZZ

 OPPOSITE SIDE : 6204ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A)*: 50Hz : 49 / 60Hz : 50

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

 FRAME : STEEL PLATE

 BRACKET LOAD SIDE : CAST IRON (FLANGE)

 OPPOSITE SIDE : ALUMINIUM

 SHAFT : CARBON STEEL

 STATOR CORE : ELECTRICAL STEEL

 WIRE : ENAMELLED COPPER MAGNET WIRE

 ROTOR CORE : ELECTRICAL STEEL

 CONDUCTOR : ALUMINIUM

 TERMINAL BOX : STEEL PLATE

 PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 0.75 kW

POLE: 4

CODE: MEATH CODE : 1M002V-400075LING0

OUTLINE DRAWING NO.: ONM840260-*

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 1.8 | 1.8 | 1.9 | 1.65

RATED SPEED (min⁻¹): 1410 | 1420 | 1430 | 1710

RATED EFFICIENCY (%): 83.5% | 83.8% | 83.5% | 86.0%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 80M

WEIGHT (kg): 16

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6204ZZ
  • OPPOSITE SIDE : 6204ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A)*: 50Hz : 49 / 60Hz : 50

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

  • AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
  • ABOVE SEA LEVEL : 1000m OR BELOW
  • ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 3
  • SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET LOAD SIDE : CAST IRON (FLANGE)
  • OPPOSITE SIDE : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRV 1.5kW 4P IP44

200V class 200V 50Hz, 200V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 1.5 kW

POLE: 4

CODE: MEATH CODE : 1M002V-400150LIDH0

OUTLINE DRAWING NO.: ONM940261-*

RATED VOLTAGE (V): 200 | 200

RATED FREQUENCY (Hz): 50 | 60

RATED CURRENT (A): 6.6 | 6.0

RATED SPEED (min⁻¹): 1450 | 1745

RATED EFFICIENCY (%): 86.9% | 88.6%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 23

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6205ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A)*: 50Hz : 49 / 60Hz : 50

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

 FRAME : STEEL PLATE

 BRACKET LOAD SIDE : CAST IRON (FLANGE)

 OPPOSITE SIDE : ALUMINIUM

 SHAFT : CARBON STEEL

 STATOR CORE : ELECTRICAL STEEL

 WIRE : ENAMELLED COPPER MAGNET WIRE

 ROTOR CORE : ELECTRICAL STEEL

 CONDUCTOR : ALUMINIUM

 TERMINAL BOX : STEEL PLATE

 PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 1.5 kW

POLE: 4

CODE: MEATH CODE : 1M002V-400150LING0

OUTLINE DRAWING NO.: ONM940261-*

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 3.4 | 3.3 | 3.3 | 3.0

RATED SPEED (min⁻¹): 1445 | 1450 | 1455 | 1745

RATED EFFICIENCY (%): 86.7% | 86.9% | 86.6% | 88.6%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 23

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6205ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A)*: 50Hz : 49 / 60Hz : 50

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

 FRAME : STEEL PLATE

 BRACKET LOAD SIDE : CAST IRON (FLANGE)

 OPPOSITE SIDE : ALUMINIUM

 SHAFT : CARBON STEEL

 STATOR CORE : ELECTRICAL STEEL

 WIRE : ENAMELLED COPPER MAGNET WIRE

 ROTOR CORE : ELECTRICAL STEEL

 CONDUCTOR : ALUMINIUM

 TERMINAL BOX : STEEL PLATE

 PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRV 2.2kW 4P IP44

200V class 200V 50Hz, 200V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 2.2 kW

POLE: 4

CODE: MEATH CODE : 1M002V-400220LIDH0

OUTLINE DRAWING NO.: ONM040262-*

RATED VOLTAGE (V): 200 | 200

RATED FREQUENCY (Hz): 50 | 60

RATED CURRENT (A): 9.6 | 8.8

RATED SPEED (min⁻¹): 1450 | 1745

RATED EFFICIENCY (%): 88.2% | 89.9%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 100L

WEIGHT (kg): 33

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6206ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 54 / 60Hz : 59

VIBRATION: V10

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

 FRAME : STEEL PLATE

 BRACKET LOAD SIDE : CAST IRON (FLANGE)

 OPPOSITE SIDE : ALUMINIUM

 SHAFT : CARBON STEEL

 STATOR CORE : ELECTRICAL STEEL

 WIRE : ENAMELLED COPPER MAGNET WIRE

 ROTOR CORE : ELECTRICAL STEEL

 CONDUCTOR : ALUMINIUM

 TERMINAL BOX : STEEL PLATE

 PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 2.2 kW

POLE: 4

CODE: MEATH CODE : 1M002V-400220LING0

OUTLINE DRAWING NO.: ONM040262-*

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 4.8 | 4.8 | 4.9 | 4.4

RATED SPEED (min⁻¹): 1445 | 1450 | 1455 | 1745

RATED EFFICIENCY (%): 88.1% | 88.2% | 87.5% | 89.9%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 100L

WEIGHT (kg): 33

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6206ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A)*: 50Hz : 54 / 60Hz : 59

VIBRATION: V10

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

 FRAME : STEEL PLATE

 BRACKET LOAD SIDE : CAST IRON (FLANGE)

 OPPOSITE SIDE : ALUMINIUM

 SHAFT : CARBON STEEL

 STATOR CORE : ELECTRICAL STEEL

 WIRE : ENAMELLED COPPER MAGNET WIRE

 ROTOR CORE : ELECTRICAL STEEL

 CONDUCTOR : ALUMINIUM

 TERMINAL BOX : STEEL PLATE

 PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRV 0.75kW 2P IP44

200V class 200V 50Hz, 200V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 0.75 kW

POLE: 2

CODE: MEATH CODE : 1M002V-200075LIDH0

OUTLINE DRAWING NO.: ONM840260-*

RATED VOLTAGE (V): 200 | 200

RATED FREQUENCY (Hz): 50 | 60

RATED CURRENT (A): 3.2 | 3.1

RATED SPEED (min⁻¹): 2855 | 3430

RATED EFFICIENCY (%): 82.8% | 82.9%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 80M

WEIGHT (kg): 15

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6204ZZ

 OPPOSITE SIDE : 6204ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 56 / 60Hz : 61

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

  FRAME : STEEL PLATE

  BRACKET LOAD SIDE : CAST IRON (FLANGE)

  OPPOSITE SIDE : ALUMINIUM

  SHAFT : CARBON STEEL

  STATOR CORE : ELECTRICAL STEEL

  WIRE : ENAMELLED COPPER MAGNET WIRE

  ROTOR CORE : ELECTRICAL STEEL

  CONDUCTOR : ALUMINIUM

  TERMINAL BOX : STEEL PLATE

  PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 0.75 kW

POLE: 2

CODE: MEATH CODE : 1M002V-200075LING0

OUTLINE DRAWING NO.: ONM840260-*

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 1.65 | 1.6 | 1.6 | 1.55

RATED SPEED (min⁻¹): 2835 | 2855 | 2870 | 3430

RATED EFFICIENCY (%): 82.0% | 82.8% | 83.0% | 82.9%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 80M

WEIGHT (kg): 15

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6204ZZ

 OPPOSITE SIDE : 6204ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 56 / 60Hz : 61

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

  FRAME : STEEL PLATE

  BRACKET LOAD SIDE : CAST IRON (FLANGE)

  OPPOSITE SIDE : ALUMINIUM

  SHAFT : CARBON STEEL

  STATOR CORE : ELECTRICAL STEEL

  WIRE : ENAMELLED COPPER MAGNET WIRE

  ROTOR CORE : ELECTRICAL STEEL

  CONDUCTOR : ALUMINIUM

  TERMINAL BOX : STEEL PLATE

  PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRV 1.5kW 2P IP44

200V class 200V 50Hz, 200V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 1.5 kW

POLE: 2

CODE: MEATH CODE : 1M002V-200150LIDH0

OUTLINE DRAWING NO.: ONM940261-*

RATED VOLTAGE (V): 200 | 200

RATED FREQUENCY (Hz): 50 | 60

RATED CURRENT (A): 6.0 | 5.6

RATED SPEED (min⁻¹): 2910 | 3495

RATED EFFICIENCY (%): 89.4% | 89.3%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 22

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6205ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 61 / 60Hz : 65

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

  FRAME : STEEL PLATE

  BRACKET LOAD SIDE : CAST IRON (FLANGE)

  OPPOSITE SIDE : ALUMINIUM

  SHAFT : CARBON STEEL

  STATOR CORE : ELECTRICAL STEEL

  WIRE : ENAMELLED COPPER MAGNET WIRE

  ROTOR CORE : ELECTRICAL STEEL

  CONDUCTOR : ALUMINIUM

  TERMINAL BOX : STEEL PLATE

  PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 1.5 kW

POLE: 2

CODE: MEATH CODE : 1M002V-200150LING0

OUTLINE DRAWING NO.: ONM940261-*

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 3.1 | 3.0 | 2.9 | 2.8

RATED SPEED (min⁻¹): 2900 | 2910 | 2920 | 3495

RATED EFFICIENCY (%): 88.8% | 89.4% | 89.6% | 89.3%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 22

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6205ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 61 / 60Hz : 65

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

  FRAME : STEEL PLATE

  BRACKET LOAD SIDE : CAST IRON (FLANGE)

  OPPOSITE SIDE : ALUMINIUM

  SHAFT : CARBON STEEL

  STATOR CORE : ELECTRICAL STEEL

  WIRE : ENAMELLED COPPER MAGNET WIRE

  ROTOR CORE : ELECTRICAL STEEL

  CONDUCTOR : ALUMINIUM

  TERMINAL BOX : STEEL PLATE

  PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SF-PRV 2.2kW 2P IP44

200V class 200V 50Hz, 200V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 2.2 kW

POLE: 2

CODE: MEATH CODE : 1M002V-200220LIDH0

OUTLINE DRAWING NO.: ONM940261-*

RATED VOLTAGE (V): 200 | 200

RATED FREQUENCY (Hz): 50 | 60

RATED CURRENT (A): 8.4 | 8.2

RATED SPEED (min⁻¹): 2895 | 3480

RATED EFFICIENCY (%): 89.5% | 89.6%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 24

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6205ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 61 / 60Hz : 65

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

  FRAME : STEEL PLATE

  BRACKET LOAD SIDE : CAST IRON (FLANGE)

  OPPOSITE SIDE : ALUMINIUM

  SHAFT : CARBON STEEL

  STATOR CORE : ELECTRICAL STEEL

  WIRE : ENAMELLED COPPER MAGNET WIRE

  ROTOR CORE : ELECTRICAL STEEL

  CONDUCTOR : ALUMINIUM

  TERMINAL BOX : STEEL PLATE

  PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

400V class 380/400/415V 50Hz, 400V 60Hz

PHASE: 3

MODEL NAME: SF-PRV

RATED OUTPUT: 2.2 kW

POLE: 2

CODE: MEATH CODE : 1M002V-200220LING0

OUTLINE DRAWING NO.: ONM940261-*

RATED VOLTAGE (V): 380 | 400 | 415 | 400

RATED FREQUENCY (Hz): 50 | 50 | 50 | 60

RATED CURRENT (A): 4.4 | 4.2 | 4.2 | 4.1

RATED SPEED (min⁻¹): 2880 | 2895 | 2905 | 3480

RATED EFFICIENCY (%): 88.8% | 89.5% | 89.8% | 89.6%

EFFICIENCY CLASS: IE3

THERMAL CLASS: 120 (E)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP44

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 24

STANDARD: IEC 60034-1, IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

 LOAD SIDE : 6205ZZ

 OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (dB.A): 50Hz : 61 / 60Hz : 65

VIBRATION: V15

CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C

CONDITION:

 AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)

 ABOVE SEA LEVEL : 1000m OR BELOW

 ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.

COLOR: MUNSELL N7 (GRAY)

TERMINAL BOX:

 NO. OF LEAD WIRES : 3

 SOURCE CONNECTION : TERMINAL BLOCK

SHAFT SWING: ≤0.03mm

MATERIAL:

  FRAME : STEEL PLATE

  BRACKET LOAD SIDE : CAST IRON (FLANGE)

  OPPOSITE SIDE : ALUMINIUM

  SHAFT : CARBON STEEL

  STATOR CORE : ELECTRICAL STEEL

  WIRE : ENAMELLED COPPER MAGNET WIRE

  ROTOR CORE : ELECTRICAL STEEL

  CONDUCTOR : ALUMINIUM

  TERMINAL BOX : STEEL PLATE

  PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

Unduh

Pertanyaan