Factory Automation

MELSERVO-JE Series Servo Amplifier Concept

concept

MR-JE-B for Servo Network is now available!
Apply servos to all machines with reliable basic performance and advanced ease-of-use!

Easy To Use

Advanced One-Touch Tuning

Servo gains are adjusted with one-touch ease without a personal computer.

Tolerance against Instantaneous Power Failure

The instantaneous power failure tough drive function and the large capacity capacitor reduce machine downtime.

Absolute Position Detection System

Absolute position detection system can be easily configured with MR-JE-B servo amplifier.

Built-in Positioning Function

MR-JE-A has a built-in positioning function, enabling positioning operation with point table method, etc. Equipped with advanced functions such as simple cam and mark detection.

High Performance

SSCNETIII/H

MR-JE-B is compatible with 150 Mbps full duplex high-speed optical network SSCNETIII/H, achieving high-response system.

Fast and Accurate

The dedicated engine enables speed frequency response of 2.0 kHz, shortening the tact time.

High Resolution Encoder

The servo motor is equipped with 131072 pulses/rev (17-bit) high-resolution encoder, achieving high accuracy.

Energy Conservation

The large capacity main circuit capacitor allows the regenerative energy to be used effectively, reducing energy consumption.

Global Standard

Compliance to Global Standards

Global servo, MR-JE series, complies with global standards as standard.

Sink and Source Connections

Command pulse input and digital input/output are compatible with both sink and source type connections.

Global Support

FA Centers located throughout the world provide attentive services to support users.

Servo System

Servo System

LINE UP

Servo amplifier
●:Compatible   −:Not compatible
Model Power supply
specification
Rated output [kW] Command interface Control mode
SSCNETIII/H Pulse train Analog
voltage
Position Speed Torque Positioning
function
MR-JE-_B 3-phase 200 V AC 0.1, 0.2, 0.4, 0.6,
0.75, 1, 2, 3
MR-JE-_A 3-phase 200 V AC 0.1, 0.2, 0.4, 0.6,
0.75, 1, 2, 3
Servo motor
●:Available
Series Rated speed
[r/min]
Maximum speed
[r/min]
Rated output
[kW]
With electro-
magnetic brake
(B)
Oil seal
(J)
IP rating *2
HG-KN series 3000 5000 0.1, 0.2, 0.4, 0.75 IP65
HG-SN series 2000 3000/2500 *1 0.5, 1, 1.5, 2, 3 IP67
  • *1. The maximum speed of HG-SN302J is 2500 r/min. *2. The shaft-through portion is excluded.

Related Link