Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Samples

MR-J5 MR-J4 MR-JET MR-JE

Sample screens

GT27 GT25 GT21 GT SoftGOT2000
(Single-ch)
GT SoftGOT2000
(Multi-ch)

Easy to use sample screens of various interactive functions

Sample screens are available for changing servo amplifier parameters, monitoring, and testing operations from the GOT2000 and GT SoftGOT2000. To reuse sample screens, you can select the whole project or individual screens. Sample screens are included with GT Works3.

In the GT Works3 menu, select [Project] → [Utilize Data].

各種連携機能を設定した、使いやすいサンプル画面をご用意!

[Screen specifications]
GOT type:

GT27**-V (640×480)
GT2104-R (480×272)
GS21**-W-N (800×480)

  • *The data can be used for GOTs with different resolutions by changing the GOT type.

[Compatible language]

English, Japanese, Chinese (Simplified)

How to obtain sample screens

Sample screens are included with GT Works3.
If you would like to obtain the latest sample screen data, please contact your local sales office.

●: Supported - : Not supported

No. Function MR-J5-□G(-RJ)
MR-J5W2-□G
MR-J5W3-□G
MR-J5D1-□G4
MR-J5D2-□G4
MR-J5D3-□G4
MR-J5-□B(-RJ)
MR-J5W2-□B
MR-J5W3-□B
MR-J4-□B(-RJ)
MR-J4W2-□B
MR-J4W3-□B
MR-J4-□A(-RJ) MR-J4-□GF(-RJ) MR-JET-□G MR-JE-□B MR-JE-□A MR-JE-□C
1 Sample screens ● - ● ● ● - ● ● ● -