Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

High performance, cost efficient, mid-range model

GT25model

A wide variety of specifications suit every system design

Communication interfaces such as Ethernet, RS-232, RS-422/485, USB host/device and SD memory card are standard features. High capacity data processing ensure smooth screen operation even when multiple tasks,such as logging, script, alarm, or device data transfer, are running.

Item Specifications
Display 5.7"/8.4"/10.4"/12.1", TFT color LCD, 65536 colors
Resolution SVGA, VGA
Backlight White LED
User memory Memory for storage(ROM): 32MB
Memory for operation(RAM): 80MB
Standard interface Ethernet, RS-232, RS-422/485
USB host (USB-A): 2 channels *1 (USB2.0(High-Speed 480Mbps))
USB device (USB Mini-B): 1 channel (USB2.0(High-Speed 480Mbps))
SD memory card interface
Extension interface *2 CC-Link IE TSN, CC-Link IE Control, CC-Link IE Field, CC-Link, bus, MELSECNET/H
Side interface *2 For installing a wireless LAN communication unit
  • *1 GT2505 and white model have 1 channel.
  • *2 GT2505 does not have the extension interface and the side interface.

FA Transparent function simplify your debugging work!

By connecting a personal computer to the front USB interface on the GOT, the GOT acts as a transparent gateway to enable startup and adjustment of equipment. Users do not have to bother with opening the electrical cabinet or changing cable connections.

FA Transparent function

GT25 standard model external appearance [front face/rear face] *Excluding GT2505

Standard model: front face
Standard model: rear face
①USB interface: device (USB Mini-B) Connect to a personal computer and transfer data.
  • * Standard models: front face only
  • * White models: rear face only
②USB interface: host (USB-A) *1 Transfer project data or read the data (logging data, etc.) to or from the GOT using the USB memory.
A USB mouse, keyboard, barcode reader *2 , or RFID reader *2 can also be connected.
  • *1 GT2505, white models: rear face only
  • *2 USB keyboard (HID) compatible model only
③Extension interface Communication and option units can be installed.
④Ethernet interface Use Ethernet to simultaneously connect up to four types of industrial devices from different manufacturers.
CC-Link IE Field Network Basic compatible devices can also be connected.
⑤RS-232 interface Connect to various industrial devices, barcode readers and serial printers.
⑥RS-422/485 interface Connect to various industrial devices and barcode readers.
⑦Side interface Install a wireless LAN communication unit.
⑧SD memory card interface Save large volumes of data, including alarms and logging data.

GT2505 external appearance [front face/rear face]

external model: front face
external model: rear face

GT25 white model external appearance [front face]

White model: front face
⑨Simple design In the same way as the standard model, the stylish and simple design with a linear motif is sleek and complements any machine design.
⑩Flat body The front flat screen is easy to clean. (USB interface is on the back.)
⑪White body The white model portrays a clean image.

White model features

GOT is acceptable for use in hazardous locations classified by various safety standards (Class I, Division 2 [the United States, Canada], ATEX [the EU member states, the United Kingdom], KCs [Korea]).

GT25 model product map

See details of GT25 model product map See details of GT25 Handy model product map