Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Map

GT27 Advanced model with multi-touch gesture functions

  • Ethernet
  • RS-232
  • RS-422/485
  • CC-Link IE TSN
  • CC-Link IE Control
  • CC-Link IE Field *1
  • CC-Link IE Field Basic
  • CC-Link
  • Bus
  • MELSECNET
  • Multi-touch gesture
  • Multimedia *2
  • Video/RGB *2
  • Sound output
  • External I/O
  • *1 The CC-Link IE Field Network communication unit and GOT set is also available.
  • *2 Not supported by GT2705.

15 inch

  • XGA
    1024×768
  • TFT
    65536
    colors
  • AC
  • DC

12.1 inch

10.4 inch

8.4 inch

  • SVGA
    800×600
  • TFT
    65536
    colors
  • AC
  • DC
  • VGA
    640×480
  • TFT
    65536
    colors
  • AC
  • DC

5.7 inch

  • VGA
    640×480
  • TFT
    65536
    colors
  • DC

GT25 High performance, cost efficient, mid-range model

  • Ethernet
  • RS-232
  • RS-422/485
  • CC-Link IE TSN *2
  • CC-Link IE Control *2
  • CC-Link IE Field *1*2
  • CC-Link IE Field Basic
  • CC-Link *2
  • Bus *2
  • MELSECNET *2
  • Sound output *2
  • External I/O *2
  • *1 The CC-Link IE Field Network communication unit and GOT set is also available.
  • *2 Not supported by GT2505.

12.1 inch

  • SVGA
    800×600
  • TFT
    65536
    colors
  • AC
  • DC

10.4 inch

8.4 inch

5.7 inch

  • VGA
    640×480
  • TFT
    65536
    colors
  • DC

GT25 Handy HMI functionality in the palm of your hand

  • Ethernet
  • RS-232
  • RS-422/485 *1
  • CC-Link IE Field Basic
  • *1 GT2505HS supports RS-422 only.

6.5 inch

  • VGA
    640×480
  • TFT
    65536
    colors
  • DC

5.7 inch

  • VGA
    640×480
  • TFT
    65536
    colors
  • DC

GT25 Wide GOT2000 widescreen expands your view

  • Ethernet (2 ports)
  • RS-232
  • RS-422/485
  • CC-Link IE Field Basic
  • Sound output (built-in)

12.1 inch

  • WXGA
    1280×800
  • TFT
    65536
    colors
  • DC
  • WXGA
    1280×800
  • TFT
    65536
    colors
  • DC

10.1 inch

  • WXGA
    1280×800
  • TFT
    65536
    colors
  • DC
  • WXGA
    1280×800
  • TFT
    65536
    colors
  • DC

7 inch

  • WVGA
    800×480
  • TFT
    65536
    colors
  • DC
  • WVGA
    800×480
  • TFT
    65536
    colors
  • DC

GT25 Rugged Designed for extreme environments

  • Ethernet (2 ports)
  • RS-232
  • RS-422/485
  • CC-Link IE Field Basic
  • Sound output (built-in)

7 inch

  • WVGA
    800×480
  • TFT
    65536
    colors
  • DC

GT25 Open frame
A new style of GOT2000

  • Ethernet
  • RS-232
  • RS-422/485
  • CC-Link IE TSN
  • CC-Link IE Control
  • CC-Link IE Field
  • CC-Link IE Field Basic
  • CC-Link
  • Bus
  • MELSECNET
  • Sound output
  • External I/O

12.1 inch

10.4 inch

8.4 inch

GT23 Unchallenged cost performance

  • Ethernet
  • RS-232
  • RS-422/485
  • CC-Link IE Field Basic

10.4 inch

8.4 inch

GT21 Wide Expands possibilities of GT21 models

  • Ethernet
  • RS-232
  • RS-422/485
  • CC-Link IE Field Basic

7 inch

  • WVGA
    800×480
  • TFT
    65536
    colors
  • DC
  • WVGA
    800×480
  • TFT
    65536
    colors
  • DC

GT21 Compact models with basic functions

  • Ethernet *1
  • RS-232 *1
  • RS-422/485 *1
  • CC-Link IE Field Basic *2
  • *1 Supported interfaces vary depending on the model. Please refer to descriptions in [ ] after the model.
  • *2 Supported only by the models equipped with an Ethernet port.

GS21-N New Version

  • Ethernet
  • RS-232
  • RS-422/485
  • CC-Link IE Field Basic

10 inch

  • WVGA
    800×480
  • TFT
    65536
    colors
  • User memory (ROM)
    15 MB
  • User memory (RAM)
    64 MB
  • Power
    24 V DC

7 inch

  • WVGA
    800×480
  • TFT
    65536
    colors
  • User memory (ROM)
    15 MB
  • User memory (RAM)
    64 MB
  • Power
    24 V DC

GS21 Old Version

  • Ethernet
  • RS-232
  • RS-422/485
  • CC-Link IE Field Basic

10 inch

  • WVGA
    800×480
  • TFT
    65536
    colors
  • Memory for storage (ROM) 9 MB
  • Power
    24 V DC

7 inch

  • WVGA
    800×480
  • TFT
    65536
    colors
  • Memory for storage (ROM) 9 MB
  • Power
    24 V DC

MI3000 Panel computer with Windows ® OS

  • Ethernet (3 ports)
  • RS-232
  • RS-422/485
  • DisplayPort
  • Sound output

21.5 inch

  • Full HD
    1920×1080
  • TFT
    16.77
    million
    colors
  • DC

15 inch

  • XGA
    1024×768
  • TFT
    16.77
    million
    colors
  • DC

Turn your personal computer into a GOT!

GT SoftGOT2000 Version1

GT SoftGOT2000 is an HMI software that allows GOT2000 functions to operate on a personal computer or panel computer. Various industrial devices can be connected and monitored.

Resolution: 640 to 1920 × 480 to 1200
Display color: 65536 colors

  • * GT SoftGOT2000 Version1 is included with GT Works3.
    A separate license key must be mounted during use.
  • * For the details of GT SoftGOT2000 functions, please refer to " GT SoftGOT2000 ".
USB port license key

Professional designs in just a few clicks

MELSOFT GT Works3

You can effectively use existing screen assets or design aesthetic screens with GT Works3, the software that can be commonly used for the GOT2000 Series.

  • * For the details of GT Works3 functions, please refer to " GT Works3 ".
MELSOFT GT Works3